Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 14 of 14 | Results Per Page | View | Unit of Measure
1 

Item #

Armor Weight

Armor Material

Armor Thickness

Liner Weight

Liner Material

Liner Thickness

Hose Size I.D.

Minimum Inside Bend Radius

Weight

Series

N/A Light Weight N/A Galvanized Steel N/A 0.0150 in N/A Light Weight N/A Galvanized Steel N/A 0.0150 in N/A 1 1/2 in N/A 5.63 in N/A 1.10 lbs/ft N/A HTGG5150
N/A Light Weight N/A Galvanized Steel N/A 0.0150 in N/A Light Weight N/A Galvanized Steel N/A 0.0150 in N/A 1 3/4 in N/A 6.50 in N/A 1.35 lbs/ft N/A HTGG5150
N/A Light Weight N/A Galvanized Steel N/A 0.0150 in N/A Light Weight N/A Galvanized Steel N/A 0.0150 in N/A 2 in N/A 7.50 in N/A 1.60 lbs/ft N/A HTGG5150
N/A Light Weight N/A Galvanized Steel N/A 0.0150 in N/A Light Weight N/A Galvanized Steel N/A 0.0150 in N/A 2 1/4 in N/A 8.50 in N/A 1.90 lbs/ft N/A HTGG5150
N/A Light Weight N/A Galvanized Steel N/A 0.0150 in N/A Light Weight N/A Galvanized Steel N/A 0.0150 in N/A 2 1/2 in N/A 9.50 in N/A 2.10 lbs/ft N/A HTGG5150
N/A Light Weight N/A Galvanized Steel N/A 0.0150 in N/A Light Weight N/A Galvanized Steel N/A 0.0150 in N/A 2 3/4 in N/A 10.50 in N/A 2.30 lbs/ft N/A HTGG5150
N/A Light Weight N/A Galvanized Steel N/A 0.0150 in N/A Light Weight N/A Galvanized Steel N/A 0.0150 in N/A 3 in N/A 11.50 in N/A 2.50 lbs/ft N/A HTGG5150
N/A Light Weight N/A Galvanized Steel N/A 0.0150 in N/A Light Weight N/A Galvanized Steel N/A 0.0150 in N/A 3 1/2 in N/A 13.50 in N/A 2.90 lbs/ft N/A HTGG5150
N/A Light Weight N/A Galvanized Steel N/A 0.0150 in N/A Light Weight N/A Galvanized Steel N/A 0.0150 in N/A 4 in N/A 15.00 in N/A 3.40 lbs/ft N/A HTGG5150
N/A Light Weight N/A Galvanized Steel N/A 0.0150 in N/A Light Weight N/A Galvanized Steel N/A 0.0150 in N/A 4 1/2 in N/A 17.00 in N/A 3.75 lbs/ft N/A HTGG5150
N/A Light Weight N/A Galvanized Steel N/A 0.0150 in N/A Light Weight N/A Galvanized Steel N/A 0.0150 in N/A 5 in N/A 18.50 in N/A 4.10 lbs/ft N/A HTGG5150
N/A Light Weight N/A Galvanized Steel N/A 0.0150 in N/A Light Weight N/A Galvanized Steel N/A 0.0150 in N/A 6 in N/A 22.00 in N/A 4.90 lbs/ft N/A HTGG5150
N/A Light Weight N/A Galvanized Steel N/A 0.0150 in N/A Light Weight N/A Galvanized Steel N/A 0.0150 in N/A 7 in N/A 26.50 in N/A 5.80 lbs/ft N/A HTGG5150
N/A Light Weight N/A Galvanized Steel N/A 0.0150 in N/A Light Weight N/A Galvanized Steel N/A 0.0150 in N/A 8 in N/A 30.50 in N/A 6.60 lbs/ft N/A HTGG5150
1 - 14 of 14 | Results Per Page | View | Unit of Measure
1