Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Construction

Construction

N/A Two strips of galvanized or 304 stainless steel wound into an interlocked metal hose consisting of an outer cover (referred to as the armor) and smooth inner liner, with or without packing materials.

Maximum Service Temperature

Max Service Temperature

N/A Galvanized: to 750ºF (399ºC)

Features and Advantages

Features and Advantages

N/A
  • Highly Abrasion Resistant and Durable - steel construction resists damage from abrasive and damaging materials. Additionally, liner material provides extra layer of protection for longer hose life.
  • Smooth Bore - reduces degradation of the transferred materials and improves flow rates. Helps prevent “angel hairing.”
  • Corrosion Resistant (Stainless Only) - 304 stainless version resists corrosion making it resistant to the elements.
  • Heat Resistant - can withstand very high temperatures allowing for the transfer of hot materials. (Not for use with hot tar and asphalt applications)
  • Conductive - prevents the build-up of static electricity eliminating the risk of “hose arcing”.

Applications

Applications

N/A
  • Abrasive material handling
  • Bulk truck and railcar unloading
  • Dry bulk transfer
  • Grain handling
  • Transfer of high temperature air, gasses and materials (Not for use with hot tar and asphalt applications)
  • Plastic Pellet Transfer

Nominal Specifications

Armor Weight

N/A Light Weight

Armor Material

N/A Galvanized Steel

Armor Thickness

N/A 0.0150 in

Liner Weight

N/A Light Weight

Liner Material

N/A Galvanized Steel

Liner Thickness

N/A 0.0150 in

Hose Size I.D.

N/A 2 1/4 in

Minimum Inside Bend Radius

N/A 8.50 in

Weight

N/A 1.90 lbs/ft

Specifications

Brand

N/A Hose Tec®

Series

N/A HTGG5150

Type

N/A Interlocked Smooth Bore Hose

Arrow Color

N/A Black

Note

Note

N/A Standard Coil Length is 25 ft.,when Fully Extended; Other lengths available on request.