Two-Piece Fittings, Interlock Inserts, US End Configurations - O-Ring SUPERCAT 6000 PSI Flange Interlock - X Series
Two-Piece Fittings, Interlock Inserts, US End Configurations - Caterpillar Flange - X Series
Part Number |
Dash Size |
Hose ID Size |
Q Flange |
C Cut-Off Factor |
T |
Weight Each |
|---|---|---|---|---|---|---|
| X-1212-CFLS | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.63 in41.3 mm | C Cut-Off Factor N/A 82.0 mm | T N/A 14.3 mm | Weight Each N/A 0.64 lb |
| X-1216-CFLS | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.88 in47.6 mm | C Cut-Off Factor N/A 82.0 mm | T N/A 14.3 mm | Weight Each N/A 0.79 lb |
| X-1616-CFLS | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 1.88 in47.6 mm | C Cut-Off Factor N/A 90.0 mm | T N/A 14.3 mm | Weight Each N/A 0.99 lb |
| X-1620-CFLS | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 2.13 in54.0 mm | C Cut-Off Factor N/A 90.0 mm | T N/A 14.3 mm | Weight Each N/A 1.25 lb |
| X-2020-CFLS | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.13 in54.0 mm | C Cut-Off Factor N/A 86.2 mm | T N/A 14.3 mm | Weight Each N/A 1.48 lb |
| X-2024-CFLS | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.50 in63.5 mm | C Cut-Off Factor N/A 83.2 mm | T N/A 14.3 mm | Weight Each N/A 1.85 lb |





