Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 16

Hose ID Size

N/A 1 in25.4 mm

Q Flange

N/A 1.88 in47.6 mm

C Cut-Off Factor

N/A 90.0 mm

T

N/A 14.3 mm

Weight Each

N/A 0.99 lb

Type

N/A Interlock Insert

Connection Type

N/A Flange

Fitting Type

N/A Interlock

Thread Type

N/A Supercat Flange