Two-Piece Fittings, Interlock Inserts, US End Configurations - 90º O-Ring SUPERCAT 6000 PSI Flange Interlock - X Series
Two-Piece Fittings, Interlock Inserts, US End Configurations - Caterpillar Flange - X Series
Part Number |
Dash Size |
Hose ID Size |
Q Flange |
C Cut-Off Factor |
D Drop |
T |
Weight Each |
|---|---|---|---|---|---|---|---|
| X-1212-CFL9 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.63 in41.3 mm | C Cut-Off Factor N/A 64 mm | D Drop N/A 67.0 mm | T N/A 14.3 mm | Weight Each N/A 0.80 lb |
| X-1216-CFL9 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.88 in47.6 mm | C Cut-Off Factor N/A 65 mm | D Drop N/A 70.0 mm | T N/A 14.3 mm | Weight Each N/A 1.06 lb |
| X-1616-CFL9 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 1.88 in44.5 mm | C Cut-Off Factor N/A 80 mm | D Drop N/A 79.0 mm | T N/A 14.3 mm | Weight Each N/A 1.54 lb |
| X-1620-CFL9 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 2.13 in50.8 mm | C Cut-Off Factor N/A 75 mm | D Drop N/A 82.5 mm | T N/A 14.3 mm | Weight Each N/A 1.62 lb |
| X-2020-CFL9 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.13 in50.8 mm | C Cut-Off Factor N/A 89 mm | D Drop N/A 93.0 mm | T N/A 14.3 mm | Weight Each N/A 2.47 lb |
| X-2024-CFL9 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.50 in60.3 mm | C Cut-Off Factor N/A 91 mm | D Drop N/A 101.0 mm | T N/A 14.3 mm | Weight Each N/A 3.08 lb |





