Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 12

Hose ID Size

N/A 3/4 in19.0 mm

Q Flange

N/A 1.63 in41.3 mm

C Cut-Off Factor

N/A 64 mm

D Drop

N/A 67.0 mm

T

N/A 14.3 mm

Weight Each

N/A 0.80 lb

Type

N/A 90º O-Ring SUPERCAT 6000 PSI Flange Interlock

Connection Type

N/A Flange

Bend Angle

N/A 90 º