FKM Tri-Clamp Gasket Black
Sanitary Tri-Clamp Gaskets
Part Number |
Size |
Weight Each |
Standard Carton |
|---|---|---|---|
| FKM-40MPSFY100 | Size N/A 1 in | Weight Each N/A 0.013 lb | Standard Carton N/A 25 |
| FKM-40MPSFY150 | Size N/A 1 1/2 in | Weight Each N/A 0.014 lb | Standard Carton N/A 25 |
| FKM-40MPSFY200 | Size N/A 2 in | Weight Each N/A 0.018 lb | Standard Carton N/A 25 |
| FKM-40MPSFY300 | Size N/A 3 in | Weight Each N/A 0.030 lb | Standard Carton N/A 25 |
| FKM-40MPSFY400 | Size N/A 4 in | Weight Each N/A 0.046 lb | Standard Carton N/A 25 |