EPDM Tri-Clamp Gasket Black
Sanitary Tri-Clamp Gaskets
Part Number |
Size |
Weight Each |
Standard Carton |
|---|---|---|---|
| EPDM-40MPE100 | Size N/A 1 in | Weight Each N/A 0.012 lb | Standard Carton N/A 25 |
| EPDM-40MPE150 | Size N/A 1 1/2 in | Weight Each N/A 0.013 lb | Standard Carton N/A 25 |
| EPDM-40MPE200 | Size N/A 2 in | Weight Each N/A 0.014 lb | Standard Carton N/A 25 |
| EPDM-40MPE250 | Size N/A 2 1/2 in | Weight Each N/A 0.016 lb | Standard Carton N/A 25 |
| EPDM-40MPE300 | Size N/A 3 in | Weight Each N/A 0.020 lb | Standard Carton N/A 25 |
| EPDM-40MPE400 | Size N/A 4 in | Weight Each N/A 0.030 lb | Standard Carton N/A 25 |