Buna-N Tri-Clamp Gasket White
Sanitary Tri-Clamp Gaskets
Part Number |
Size |
Weight Each |
Standard Carton |
|---|---|---|---|
| BUNA-40MPUW100 | Size N/A 1 in | Weight Each N/A 0.012 lb | Standard Carton N/A 25 |
| BUNA-40MPUW150 | Size N/A 1 1/2 in | Weight Each N/A 0.013 lb | Standard Carton N/A 25 |
| BUNA-40MPUW200 | Size N/A 2 in | Weight Each N/A 0.014 lb | Standard Carton N/A 25 |
| BUNA-40MPUW250 | Size N/A 2 1/2 in | Weight Each N/A 0.018 lb | Standard Carton N/A 25 |
| BUNA-40MPUW300 | Size N/A 3 in | Weight Each N/A 0.022 lb | Standard Carton N/A 25 |
| BUNA-40MPUW400 | Size N/A 4 in | Weight Each N/A 0.034 lb | Standard Carton N/A 25 |