Buna-N I-Line Gasket Black
Sanitary I-Line Gaskets
Part Number |
Size |
Weight Each |
Standard Carton |
|---|---|---|---|
| BUNA-40IH150 | Size N/A 1 1/2 in | Weight Each N/A 0.006 lb | Standard Carton N/A 25 |
| BUNA-40IH200 | Size N/A 2 in | Weight Each N/A 0.007 lb | Standard Carton N/A 25 |
| BUNA-40IH300 | Size N/A 3 in | Weight Each N/A 0.012 lb | Standard Carton N/A 25 |
| BUNA-40IH400 | Size N/A 4 in | Weight Each N/A 0.016 lb | Standard Carton N/A 25 |