Replacement White Neoprene (FDA) Gaskets
Kuriyama - Couplings™ and Accessories For The Metal-Hose-To-Go™ Program
Part Number |
Size |
Weight Each |
Standard Carton |
|---|---|---|---|
| WN300 | Size N/A 3 in | Weight Each N/A 0.042 lb | Standard Carton N/A 10 |
| WN400 | Size N/A 4 in | Weight Each N/A 0.066 lb | Standard Carton N/A 10 |
| WN500 | Size N/A 5 in | Weight Each N/A 0.094 lb | Standard Carton N/A 10 |
| WN600 | Size N/A 6 in | Weight Each N/A 0.116 lb | Standard Carton N/A 10 |
| WN100 | Size N/A 1 in | Weight Each N/A 0.010 lb | Standard Carton N/A 10 |
| WN200 | Size N/A 2 in | Weight Each N/A 0.022 lb | Standard Carton N/A 10 |
| WN300 | Size N/A 3 in | Weight Each N/A 0.042 lb | Standard Carton N/A 10 |
| WN400 | Size N/A 4 in | Weight Each N/A 0.066 lb | Standard Carton N/A 10 |
| WN500 | Size N/A 5 in | Weight Each N/A 0.094 lb | Standard Carton N/A 10 |
| WN600 | Size N/A 6 in | Weight Each N/A 0.116 lb | Standard Carton N/A 10 |





