Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Applications

Applications

N/A For Quick-Acting Couplings

Temperature Range

Temperature Rating [Min]

N/A -43 ºC-45 ºF

Temperature Rating [Max]

N/A 121 ºC250 ºF

Specifications

Brand

N/A Hose Tec®

Size

N/A 5 in

Weight Each

N/A 0.094 lb

Standard Carton

N/A 10

Type

N/A Replacement Gasket

Material

N/A White Neoprene (FDA)

Color

N/A White

Note

Note

N/A Sold in standard carton quantity only.

California Proposition 65 Information

California Proposition 65 Information

N/A   This product can expose you to chemicals, including lead, which is known to the State of California to cause cancer or birth defects or other reproductive harm. For more information, go to www.P65warnings.ca.gov/