Aluminum Part A Male Adapter x Female NPT
Kuriyama - Couplings™ and Accessories For The Metal-Hose-To-Go™ Program
Part Number |
Size |
Weight Each |
Standard Carton |
|---|---|---|---|
| AL-A300 | Size N/A 3 in | Weight Each N/A 0.70 lb | Standard Carton N/A 35 |
| AL-A400 | Size N/A 4 in | Weight Each N/A 1.58 lb | Standard Carton N/A 20 |
| AL-A500 | Size N/A 5 in | Weight Each N/A 1.74 lb | Standard Carton N/A 4 |
| AL-A600 | Size N/A 6 in | Weight Each N/A 2.95 lb | Standard Carton N/A 15 |





