GENERAL APPLICATIONS
- Kuriyama Camlock Couplings are intended for use in many industrial applications. To learn more, please refer to pages 296-297 in this catalog.
- High quality design made to withstand rigorous applications found in industrial markets.
- Kuriyama offers two 8" coupling styles in aluminum.*
- Aluminum alloy specially designed for high tensile strength and impact resistance.
- ASTM aluminum alloy.
- Complies with Mil-Spec A-A-59326 for interchangeability in relevant sizes.
Unit of Measure
Applications
|
Features and Benefits
|
Aluminum 8" Coupling Options
|
Material Specifications
|
Specifications
|
California Proposition 65 Information
Features and Benefits
Features and Benefits |
N/A
|
Aluminum 8" Coupling Options
Aluminum 8" Coupling Options |
N/A Aluminum is a lightweight metal with an excellent strength-to-weight ratio. At the same time, aluminum is more cost-effective than stainless steel or brass, so it is a good alternative for general industrial applications. This combination of strength of material and cost-effectiveness makes it the most popular camlock material. |
Material Specifications
Material Specifications |
N/A
|
Specifications
Brand |
N/A Kuriyama |
Size |
N/A 4 in |
Weight Each |
N/A 1.58 lb |
Standard Carton |
N/A 20 |
Package Type |
N/A Each |
Handle Material |
N/A Forged Brass |
Handle Pins Material |
N/A Zinc-Plated Carbon Steel |
Pull Rings Material |
N/A Zinc-Plated Carbon Steel |
Gaskets Material |
N/A Buna-N |
Safety Clips Material |
N/A Zinc-Plated Carbon Steel |
PSI Rating at 70°F (+21°C) |
N/A 154 psi |
Type |
N/A Male Coupler x Female NPT |
Style |
N/A Part A |
End Type A |
N/A Male Coupler |
End Type B |
N/A Female NPT |
Material |
N/A Aluminum |
California Proposition 65 Information
California Proposition 65 Information |
N/A
This product can expose you to chemicals, including lead, which is known to the State of California to cause cancer or birth defects or other reproductive harm. For more information, go to www.P65warnings.ca.gov/
|




This product can expose you to chemicals, including lead, which is known to the State of California to cause cancer or birth defects or other reproductive harm. For more information, go to