Series K6136 High Purity Street to Home Potable Water Hose
Reinforced Water Supply and Food Grade Hoses
A Quality NSF Certified, Phthalate Free Potable water Hose Specifically designed for Temporary water supply and bypass applications.
Series No. |
Size Code |
Nominal ID |
Nominal OD |
Max. Working Pressure at 70°F (20°C) |
Max. Working Pressure at 122ºF (50ºC) |
Standard Length Reel |
Approx. Wt. per Pkg. |
|---|---|---|---|---|---|---|---|
| K6136-KA12X500 | Size Code N/A 12 | Nominal ID N/A 3/4 in19.1 mm | Nominal OD N/A 1 1/8 in28.6 mm | Max. Working Pressure at 70°F (20°C) N/A 250 psi | Max. Working Pressure at 122ºF (50ºC) N/A 110 psi | Standard Length Reel N/A 500 ft | Approx. Wt. per Pkg. N/A 168 lb |
| K6136-KA32X100 | Size Code N/A 32 | Nominal ID N/A 2 in50.8 mm | Nominal OD N/A 2.48 in63.0 mm | Max. Working Pressure at 70°F (20°C) N/A 110 psi | Max. Working Pressure at 122ºF (50ºC) N/A 45 psi | Standard Length Reel N/A 100 ft | Approx. Wt. per Pkg. N/A 96.0 lb |





