Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

A Quality NSF Certified, Phthalate Free Potable water Hose Specifically designed for Temporary water supply and bypass applications.
Unit of Measure

Construction

Tube

N/A Pure white Phthalate Free PVC compound, formulated in compliance with applicable FDA and RoHS requirements. . . meets NSF criteria.

Reinforcement

N/A High Tensile Strength Yarn, with Longitudinal Yarns to Prevent Elongation under Pressure

Cover

N/A Blue high quality Phthalate Free PVC compound, uniquely blended to provide excellent abrasion- and weather-resistance . . . blue color signifies pure water line.

Features

Features

N/A
  • High purity NSF-61 certified tube material diminishes water quality concerns regarding surfaces which are contacted by potable water.
  • Inner tube is less porous than the tube in commonly-used conventional rubber hoses, and is easier to flush and keep clean.
  • Silicone-free.
  • White inner tube and blue cover reduce tendency for algae growth in warm, sunny environments.
  • Extremely light weight - 22 to 25% lighter than conventional rubber hose . . . helps to reduce worker fatigue.
  • Hassle-free and easier to use . . . requires less installation time than rigid pipe.
  • Strong and durable . . . ideal for construction site environments.
  • Heavy duty construction limits kinking in the hot summer sun.
  • Good abrasion resistance.
  • Does not leave a bad taste or odor in the water, unlike conventional rubber hoses.
  • Phthalate Free!

Applications

Application

N/A
  • Transfer of Potable Water.
  • Water Purification Systems.
  • Temporary Surface bypass Potable Water lines for Municipal Construction Sites.
  • Water Sampling.

Service Temperature Range

Service Temperature [Min]

N/A -10 ºF-23 ºC

Service Temperature [Max]

N/A 150 ºF65 ºC

Nominal Specifications

Series No.

N/A K6136

Size Code

N/A 12

Nominal ID

N/A 3/4 in19.1 mm

Nominal OD

N/A 1 1/8 in28.6 mm

Max. Working Pressure at 70°F (20°C)

N/A 250 psi

Max. Working Pressure at 122ºF (50ºC)

N/A 110 psi

Standard Length Reel

N/A 500 ft

Approx. Wt. per Pkg.

N/A 168 lb

Specifications

Brand

N/A Kuri Tec®

Cover Material

N/A Phthalate Free PVC compound

Type

N/A Potable Water Hose

Style

N/A High Purity Street to Home Potable Water Hose

Note

Note

N/A Series K6136 is sold in Canada under the Pureflex® name

Compliance Footnotes

Compliance Footnotes

N/A
  • FDA - The PVC ingredients used are sanctioned for food contact use under CFR title 21, parts 170-199 or FD&C Act, section 409(h), notifications relating to food contact substance.
  • NSF - The hose is certified under NSF/ANSI standard 51: Food Equipment Materials and is also certified as Pipes and Related Products under NSF/ANSI standard 61: Drinking Water System Components - Health Effects. This hose is certified to NSF/ANSI standard 372: Drinking Water System Components - Lead Content and conforms with the lead content requirements for “lead free” plumbing as defined by California, Vermont, Maryland, and Louisiana state laws and the U.S. Safe Drinking Water Act.
  • Phthalate Free - Manufactured from all phthalate free materials
  • RoHS - The product complies with the requirements of the EU directive 2002/95/EC which is on the restriction of the use of certain hazardous substances in electrical and electronic equipment.
Note : Series K6136 is sold in Canada under the Pureflex® name.