POLYWIRE® Series K7130 Heavy Wall PVC Food & Beverage Vacuum/Transfer Hose
Reinforced Water Supply and Food Grade Hoses
Heavy wall food and beverage grade Phthalate Free vacuum/transfer hose with rated working pressures.
Item # |
Series No. |
Size Code |
Nominal ID |
Nominal OD |
Max. Working Pressure at 70 ºF (20 ºC) |
Max. Working Pressure at 122 ºF (50 ºC) |
Standard Length Coils |
Approx. Wt. Per Pkg. |
Min. Bend Radius at 70 ºF |
|---|---|---|---|---|---|---|---|---|---|
| K7130-04X50 | Series No. N/A K7130 | Size Code N/A 04 | Nominal ID N/A 1/4 in6.4 mm | Nominal OD N/A 0.500 in12.7 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 250 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 80 psi | Standard Length Coils N/A 50 ft | Approx. Wt. Per Pkg. N/A 5 lb | Min. Bend Radius at 70 ºF N/A 1 in |
| K7130-04X100 | Series No. N/A K7130 | Size Code N/A 04 | Nominal ID N/A 1/4 in6.4 mm | Nominal OD N/A 0.500 in12.7 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 250 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 80 psi | Standard Length Coils N/A 100 ft | Approx. Wt. Per Pkg. N/A 10 lb | Min. Bend Radius at 70 ºF N/A 1 in |
| K7130-06X100 | Series No. N/A K7130 | Size Code N/A 06 | Nominal ID N/A 3/8 in9.5 mm | Nominal OD N/A 0.625 in15.9 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 150 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 80 psi | Standard Length Coils N/A 100 ft | Approx. Wt. Per Pkg. N/A 13 lb | Min. Bend Radius at 70 ºF N/A 1 1/2 in |
| K7130-06X50 | Series No. N/A K7130 | Size Code N/A 06 | Nominal ID N/A 3/8 in9.5 mm | Nominal OD N/A 0.625 in15.9 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 150 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 80 psi | Standard Length Coils N/A 50 ft | Approx. Wt. Per Pkg. N/A 6.5 lb | Min. Bend Radius at 70 ºF N/A 1 1/2 in |
| K7130-08X50 | Series No. N/A K7130 | Size Code N/A 08 | Nominal ID N/A 1/2 in12.7 mm | Nominal OD N/A 0.813 in20.7 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 150 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 80 psi | Standard Length Coils N/A 50 ft | Approx. Wt. Per Pkg. N/A 10.5 lb | Min. Bend Radius at 70 ºF N/A 2 in |
| K7130-08X100 | Series No. N/A K7130 | Size Code N/A 08 | Nominal ID N/A 1/2 in12.7 mm | Nominal OD N/A 0.813 in20.7 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 150 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 80 psi | Standard Length Coils N/A 100 ft | Approx. Wt. Per Pkg. N/A 21 lb | Min. Bend Radius at 70 ºF N/A 2 in |
| K7130-10X100 | Series No. N/A K7130 | Size Code N/A 10 | Nominal ID N/A 5/8 in15.9 mm | Nominal OD N/A 1.000 in25.4 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 150 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 65 psi | Standard Length Coils N/A 100 ft | Approx. Wt. Per Pkg. N/A 30 lb | Min. Bend Radius at 70 ºF N/A 2 1/2 in |
| K7130-10X50 | Series No. N/A K7130 | Size Code N/A 10 | Nominal ID N/A 5/8 in15.9 mm | Nominal OD N/A 1.000 in25.4 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 150 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 65 psi | Standard Length Coils N/A 50 ft | Approx. Wt. Per Pkg. N/A 15 lb | Min. Bend Radius at 70 ºF N/A 2 1/2 in |
| K7130-12X100 | Series No. N/A K7130 | Size Code N/A 12 | Nominal ID N/A 3/4 in19.1 mm | Nominal OD N/A 1.125 in28.6 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 150 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 65 psi | Standard Length Coils N/A 100 ft | Approx. Wt. Per Pkg. N/A 36.0 lb | Min. Bend Radius at 70 ºF N/A 3 in |
| K7130-12X50 | Series No. N/A K7130 | Size Code N/A 12 | Nominal ID N/A 3/4 in19.1 mm | Nominal OD N/A 1.125 in28.6 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 150 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 65 psi | Standard Length Coils N/A 50 ft | Approx. Wt. Per Pkg. N/A 18.00 lb | Min. Bend Radius at 70 ºF N/A 3 in |
| K7130-16X100 | Series No. N/A K7130 | Size Code N/A 16 | Nominal ID N/A 1 in25.4 mm | Nominal OD N/A 1.375 in34.9 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 100 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 50 psi | Standard Length Coils N/A 100 ft | Approx. Wt. Per Pkg. N/A 44 lb | Min. Bend Radius at 70 ºF N/A 4 in |
| K7130-16X50 | Series No. N/A K7130 | Size Code N/A 16 | Nominal ID N/A 1 in25.4 mm | Nominal OD N/A 1.375 in34.9 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 100 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 50 psi | Standard Length Coils N/A 50 ft | Approx. Wt. Per Pkg. N/A 22.0 lb | Min. Bend Radius at 70 ºF N/A 4 in |
| K7130-20X50 | Series No. N/A K7130 | Size Code N/A 20 | Nominal ID N/A 1 1/4 in31.8 mm | Nominal OD N/A 1.750 in44.5 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 100 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 50 psi | Standard Length Coils N/A 50 ft | Approx. Wt. Per Pkg. N/A 37 lb | Min. Bend Radius at 70 ºF N/A 5 in |
| K7130-24X50 | Series No. N/A K7130 | Size Code N/A 24 | Nominal ID N/A 1 1/2 in38.1 mm | Nominal OD N/A 2.000 in50.8 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 100 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 35 psi | Standard Length Coils N/A 50 ft | Approx. Wt. Per Pkg. N/A 42 lb | Min. Bend Radius at 70 ºF N/A 6 in |
| K7130-32X50 | Series No. N/A K7130 | Size Code N/A 32 | Nominal ID N/A 2 in50.8 mm | Nominal OD N/A 2.500 in63.5 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 100 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 35 psi | Standard Length Coils N/A 50 ft | Approx. Wt. Per Pkg. N/A 56 lb | Min. Bend Radius at 70 ºF N/A 8 in |





