Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Heavy wall food and beverage grade Phthalate Free vacuum/transfer hose with rated working pressures.
Unit of Measure

Construction

Construction

N/A Crystal clear Phthalate Free PVC compound, formulated with ingredients in compliance with applicable FDA(03) requirements, meets USDA(18), 3A(01), NSF(13), UL(17), USP(19) and RoHS(16) criteria. Reinforced with helically-wound spring steel wire.

Features

Features

N/A
  • 29.9" HG vacuum rating at 70°F.
  • Spiral wire reinforcement prevents kinking or collapsing . . . hose diameter will not expand under normal rated working pressures.
  • Crystal clear - allows visual confirmation of product flow.
  • Glass-smooth interior - reduces material buildup.
  • Electrogalvanized helical steel wire can be used for static dissipation.(CAUTION: This product is designed to dissipate static electricity when the metal wire is properly connected to ground, through the fitting or other means).
  • Resistant to chemicals
  • Compound hardness 73 ±3 Shore "A".
  • Self-extinguishing.
  • Non-marking.
  • Silicone-free.
  • One-piece lengths.
  • Special cut piece lengths available through 1" ID size.
  • Phthalate Free!

Applications

Applications

N/A
  • Full vacuum lines.
  • Industrial vacuum pumps.
  • Food & beverage dispensing.
  • Air and water supply lines.
  • Car wash applications.
  • Coolant lines.
  • Air breathing lines.
  • Pneumatic parts transfer.
  • Deionized water systems.

Service Temperature Range

Service Temperature [Min]

N/A 25 ºF-4 ºC

Service Temperature [Max]

N/A 150 ºF65 ºC

Specifications

Series No.

N/A K7130

Brand

N/A Kuri Tec®

Type

N/A Reinforced Water Supply and Food Grade Hose

Material

N/A PVC

Reinforcement Material

N/A Helically-Wound Spring Steel Wire

Color

N/A Crystal Clear

Performance

N/A Heavy Wall Clear PVC Wire Reinforced for Vacuum

Nominal Specifications

Size Code

N/A 04

Nominal ID

N/A 1/4 in6.4 mm

Nominal OD

N/A 0.500 in12.7 mm

Max. Working Pressure at 70 ºF (20 ºC)

N/A 250 psi

Max. Working Pressure at 122 ºF (50 ºC)

N/A 80 psi

Standard Length Coils

N/A 100 ft

Approx. Wt. Per Pkg.

N/A 10 lb

Packaging

N/A Coils

Min. Bend Radius at 70 ºF

N/A 1 in

Compliance Footnotes

Compliance Footnotes

N/A
  • 3A - The PVC compound complies with the criteria in 3-A Sanitary Standards for Multiple-Use Plastic Materials, number 20.
  • FDA - The PVC ingredients used are sanctioned for food contact use under CFR title 21, parts 170-199 or FD&C Act, section 409(h), notifications relating to food contact substance.
  • NSF -The hose is certified under NSF/ANSI standard 51: Food Equipment Materials. The inner surface PVC material is also certified as Pipes and Related Products under NSF/ANSI standard 61: Drinking Water System Components - Health Effects. The inner core tube PVC material is certified to NSF/ANSI standard 372: Drinking Water System Components - Lead Content and conforms with the lead content requirements for “lead free” plumbing as defined by California, Vermont, Maryland, and Louisiana state laws and the U.S. Safe Drinking Water Act.
  • Phthalate Free - Manufactured from all phthalate free materials
  • RoHS - The product complies with the requirements of the EU directive 2002/95/EC which is on the restriction of the use of certain hazardous substances in electrical and electronic equipment.
  • UL - The clear PVC plastic material has been tested and conforms to UL94 Flame Class HB.
  • USDA - The PVC hose has been found chemically acceptable for use in slaughtering, processing, transporting, or storage areas in direct contact with meat or poultry food product prepared under Federal Inspection.
  • USP - The PVC compound has been tested and meets the requirements of the USP guidelines, for Class VI Plastics.