POLYWIRE® Plus Series K7300 Hose Heavy Wall Wire-Yarn Reinforced Vacuum/Pressure Hose
Reinforced Water Supply and Food Grade Hoses
A unique crystal clear Phthalate Free PVC hose suitable for applications requiring a vacuum hose with higher pressure capability or as a pressure hose with vacuum capability.
Item # |
Series No. |
Size Code |
Nominal ID |
Nominal OD |
Maximum Working Pressure at 70 ºF (20 ºC) |
Maximum Working Pressure at 122 ºF (50 ºC) |
Standard Length Coils |
Approx. Wt. Per Pkg. |
Min. Bend Radius at 70 ºF |
|---|---|---|---|---|---|---|---|---|---|
| K7300-08X25 | Series No. N/A K7300 | Size Code N/A 08 | Nominal ID N/A 1/2 in12.7 mm | Nominal OD N/A 0.906 in23.0 mm | Maximum Working Pressure at 70 ºF (20 ºC) N/A 250 psi | Maximum Working Pressure at 122 ºF (50 ºC) N/A 125 psi | Standard Length Coils N/A 25 ft | Approx. Wt. Per Pkg. N/A 6.5 lb | Min. Bend Radius at 70 ºF N/A 2 in |
| K7300-08X50 | Series No. N/A K7300 | Size Code N/A 08 | Nominal ID N/A 1/2 in12.7 mm | Nominal OD N/A 0.906 in23.0 mm | Maximum Working Pressure at 70 ºF (20 ºC) N/A 250 psi | Maximum Working Pressure at 122 ºF (50 ºC) N/A 125 psi | Standard Length Coils N/A 50 ft | Approx. Wt. Per Pkg. N/A 13 lb | Min. Bend Radius at 70 ºF N/A 2 in |
| K7300-08X100 | Series No. N/A K7300 | Size Code N/A 08 | Nominal ID N/A 1/2 in12.7 mm | Nominal OD N/A 0.906 in23.0 mm | Maximum Working Pressure at 70 ºF (20 ºC) N/A 250 psi | Maximum Working Pressure at 122 ºF (50 ºC) N/A 125 psi | Standard Length Coils N/A 100 ft | Approx. Wt. Per Pkg. N/A 26 lb | Min. Bend Radius at 70 ºF N/A 2 in |
| K7300-12X25 | Series No. N/A K7300 | Size Code N/A 12 | Nominal ID N/A 3/4 in19.1 mm | Nominal OD N/A 1.196 in30.4 mm | Maximum Working Pressure at 70 ºF (20 ºC) N/A 225 psi | Maximum Working Pressure at 122 ºF (50 ºC) N/A 112 psi | Standard Length Coils N/A 25 ft | Approx. Wt. Per Pkg. N/A 10 lb | Min. Bend Radius at 70 ºF N/A 2 1/2 in |
| K7300-12X50 | Series No. N/A K7300 | Size Code N/A 12 | Nominal ID N/A 3/4 in19.1 mm | Nominal OD N/A 1.196 in30.4 mm | Maximum Working Pressure at 70 ºF (20 ºC) N/A 225 psi | Maximum Working Pressure at 122 ºF (50 ºC) N/A 112 psi | Standard Length Coils N/A 50 ft | Approx. Wt. Per Pkg. N/A 20 lb | Min. Bend Radius at 70 ºF N/A 2 1/2 in |
| K7300-12X100 | Series No. N/A K7300 | Size Code N/A 12 | Nominal ID N/A 3/4 in19.1 mm | Nominal OD N/A 1.196 in30.4 mm | Maximum Working Pressure at 70 ºF (20 ºC) N/A 225 psi | Maximum Working Pressure at 122 ºF (50 ºC) N/A 112 psi | Standard Length Coils N/A 100 ft | Approx. Wt. Per Pkg. N/A 40.0 lb | Min. Bend Radius at 70 ºF N/A 2 1/2 in |
| K7300-16X25 | Series No. N/A K7300 | Size Code N/A 16 | Nominal ID N/A 1 in25.4 mm | Nominal OD N/A 1.464 in37.2 mm | Maximum Working Pressure at 70 ºF (20 ºC) N/A 225 psi | Maximum Working Pressure at 122 ºF (50 ºC) N/A 112 psi | Standard Length Coils N/A 25 ft | Approx. Wt. Per Pkg. N/A 13.3 lb | Min. Bend Radius at 70 ºF N/A 3 1/2 in |
| K7300-16X50 | Series No. N/A K7300 | Size Code N/A 16 | Nominal ID N/A 1 in25.4 mm | Nominal OD N/A 1.464 in37.2 mm | Maximum Working Pressure at 70 ºF (20 ºC) N/A 225 psi | Maximum Working Pressure at 122 ºF (50 ºC) N/A 112 psi | Standard Length Coils N/A 50 ft | Approx. Wt. Per Pkg. N/A 26.5 lb | Min. Bend Radius at 70 ºF N/A 3 1/2 in |
| K7300-16X100 | Series No. N/A K7300 | Size Code N/A 16 | Nominal ID N/A 1 in25.4 mm | Nominal OD N/A 1.464 in37.2 mm | Maximum Working Pressure at 70 ºF (20 ºC) N/A 225 psi | Maximum Working Pressure at 122 ºF (50 ºC) N/A 112 psi | Standard Length Coils N/A 100 ft | Approx. Wt. Per Pkg. N/A 53 lb | Min. Bend Radius at 70 ºF N/A 3 1/2 in |
| K7300-20X25 | Series No. N/A K7300 | Size Code N/A 20 | Nominal ID N/A 1 1/4 in31.8 mm | Nominal OD N/A 1.780 in45.2 mm | Maximum Working Pressure at 70 ºF (20 ºC) N/A 175 psi | Maximum Working Pressure at 122 ºF (50 ºC) N/A 87 psi | Standard Length Coils N/A 25 ft | Approx. Wt. Per Pkg. N/A 18.50 lb | Min. Bend Radius at 70 ºF N/A 4 1/2 in |
| K7300-20X50 | Series No. N/A K7300 | Size Code N/A 20 | Nominal ID N/A 1 1/4 in31.8 mm | Nominal OD N/A 1.780 in45.2 mm | Maximum Working Pressure at 70 ºF (20 ºC) N/A 175 psi | Maximum Working Pressure at 122 ºF (50 ºC) N/A 87 psi | Standard Length Coils N/A 50 ft | Approx. Wt. Per Pkg. N/A 37 lb | Min. Bend Radius at 70 ºF N/A 4 1/2 in |
| K7300-24X25 | Series No. N/A K7300 | Size Code N/A 24 | Nominal ID N/A 1 1/2 in38.1 mm | Nominal OD N/A 2.030 in51.6 mm | Maximum Working Pressure at 70 ºF (20 ºC) N/A 175 psi | Maximum Working Pressure at 122 ºF (50 ºC) N/A 87 psi | Standard Length Coils N/A 25 ft | Approx. Wt. Per Pkg. N/A 21.50 lb | Min. Bend Radius at 70 ºF N/A 5 1/2 in |
| K7300-24X50 | Series No. N/A K7300 | Size Code N/A 24 | Nominal ID N/A 1 1/2 in38.1 mm | Nominal OD N/A 2.030 in51.6 mm | Maximum Working Pressure at 70 ºF (20 ºC) N/A 175 psi | Maximum Working Pressure at 122 ºF (50 ºC) N/A 87 psi | Standard Length Coils N/A 50 ft | Approx. Wt. Per Pkg. N/A 43 lb | Min. Bend Radius at 70 ºF N/A 5 1/2 in |
| K7300-32X25 | Series No. N/A K7300 | Size Code N/A 32 | Nominal ID N/A 2 in50.8 mm | Nominal OD N/A 2.600 in66.0 mm | Maximum Working Pressure at 70 ºF (20 ºC) N/A 150 psi | Maximum Working Pressure at 122 ºF (50 ºC) N/A 75 psi | Standard Length Coils N/A 25 ft | Approx. Wt. Per Pkg. N/A 32.0 lb | Min. Bend Radius at 70 ºF N/A 7 in |
| K7300-32X50 | Series No. N/A K7300 | Size Code N/A 32 | Nominal ID N/A 2 in50.8 mm | Nominal OD N/A 2.600 in66.0 mm | Maximum Working Pressure at 70 ºF (20 ºC) N/A 150 psi | Maximum Working Pressure at 122 ºF (50 ºC) N/A 75 psi | Standard Length Coils N/A 50 ft | Approx. Wt. Per Pkg. N/A 64 lb | Min. Bend Radius at 70 ºF N/A 7 in |





