A unique crystal clear Phthalate Free PVC hose suitable for applications requiring a vacuum hose with higher pressure capability or as a pressure hose with vacuum capability.
Unit of Measure
Construction
|
Features
|
Applications
|
Service Temperature Range
|
Nominal Specifications
|
Specifications
|
Note
|
Compliance Footnotes
Construction
Construction |
N/A
|
Features
Features |
N/A
|
Applications
Applications |
N/A
|
Service Temperature Range
Service Temperature [Min] |
N/A 15 ºF-9 ºC |
Service Temperature [Max] |
N/A 150 ºF65 ºC |
Nominal Specifications
Series No. |
N/A K7300 |
Size Code |
N/A 08 |
Nominal ID |
N/A 1/2 in12.7 mm |
Nominal OD |
N/A 0.906 in23.0 mm |
Maximum Working Pressure at 70 ºF (20 ºC) |
N/A 250 psi |
Maximum Working Pressure at 122 ºF (50 ºC) |
N/A 125 psi |
Standard Length Coils |
N/A 25 ft |
Approx. Wt. Per Pkg. |
N/A 6.5 lb |
Vacuum Rating |
N/A 29.9 inHg |
Min. Bend Radius at 70 ºF |
N/A 2 in |
Specifications
Brand |
N/A Kuri Tec® |
Type |
N/A Vacuum/Pressure Hose |
Cover Material |
N/A Crystal Clear Phthalate Free PVC |
Color |
N/A Crystal Clear |
Performance |
N/A Heavy Wall Wire-Yarn Reinforced Vacuum/Pressure Hose |
Note
Note |
N/A Use of compression fittings with Kuri Tec® yarn-reinforced hose is not recommended. Hose claims involving use of these fittings will be disallowed. |
Compliance Footnotes
Compliance Footnotes |
N/A
|



