CLEARBRAID® K3130 Series BF Heavy Wall PVC Food & Beverage Hose
Reinforced Water Supply and Food Grade Hoses
A heavier walled crystal clear Phthalate Free yarn reinforced hose suitable for a wide variety of food and beverage applications.
Series No. |
Size Code |
Nominal ID |
Nominal OD |
Max. Working Pressure at 70ºF (20ºC) |
Max. Working Pressure at 122ºF (50ºC) |
Standard Lengths |
Packaging |
Approx. Wt. per Pkg. |
|---|---|---|---|---|---|---|---|---|
| K3130-02X100 | Size Code N/A 02 | Nominal ID N/A 1/8 in3.2 mm | Nominal OD N/A 0.328 in8.3 mm | Max. Working Pressure at 70ºF (20ºC) N/A 350 psi | Max. Working Pressure at 122ºF (50ºC) N/A 200 psi | Standard Lengths N/A 100 ft | Packaging N/A Cut Length | Approx. Wt. per Pkg. N/A 4 lb |
| K3130-02X300 | Size Code N/A 02 | Nominal ID N/A 1/8 in3.2 mm | Nominal OD N/A 0.328 in8.3 mm | Max. Working Pressure at 70ºF (20ºC) N/A 350 psi | Max. Working Pressure at 122ºF (50ºC) N/A 200 psi | Standard Lengths N/A 300 ft | Packaging N/A Full Coil | Approx. Wt. per Pkg. N/A 12 lb |
| K3130-03X100 | Size Code N/A 03 | Nominal ID N/A 3/16 in4.8 mm | Nominal OD N/A 0.406 in10.3 mm | Max. Working Pressure at 70ºF (20ºC) N/A 350 psi | Max. Working Pressure at 122ºF (50ºC) N/A 200 psi | Standard Lengths N/A 100 ft | Packaging N/A Cut Length | Approx. Wt. per Pkg. N/A 6 lb |
| K3130-03X300 | Size Code N/A 03 | Nominal ID N/A 3/16 in4.8 mm | Nominal OD N/A 0.406 in10.3 mm | Max. Working Pressure at 70ºF (20ºC) N/A 350 psi | Max. Working Pressure at 122ºF (50ºC) N/A 200 psi | Standard Lengths N/A 300 ft | Packaging N/A Full Coil | Approx. Wt. per Pkg. N/A 17 lb |
| K3130-04X100 | Size Code N/A 04 | Nominal ID N/A 1/4 in6.5 mm | Nominal OD N/A 0.500 in12.7 mm | Max. Working Pressure at 70ºF (20ºC) N/A 350 psi | Max. Working Pressure at 122ºF (50ºC) N/A 200 psi | Standard Lengths N/A 100 ft | Packaging N/A Cut Length | Approx. Wt. per Pkg. N/A 8 lb |
| K3130-04X300 | Size Code N/A 04 | Nominal ID N/A 1/4 in6.5 mm | Nominal OD N/A 0.500 in12.7 mm | Max. Working Pressure at 70ºF (20ºC) N/A 350 psi | Max. Working Pressure at 122ºF (50ºC) N/A 200 psi | Standard Lengths N/A 300 ft | Packaging N/A Full Coil | Approx. Wt. per Pkg. N/A 24 lb |
| K3130-05X100 | Size Code N/A 05 | Nominal ID N/A 5/16 in7.9 mm | Nominal OD N/A 0.563 in14.3 mm | Max. Working Pressure at 70ºF (20ºC) N/A 275 psi | Max. Working Pressure at 122ºF (50ºC) N/A 160 psi | Standard Lengths N/A 100 ft | Packaging N/A Cut Length | Approx. Wt. per Pkg. N/A 9 lb |
| K3130-05X300 | Size Code N/A 05 | Nominal ID N/A 5/16 in7.9 mm | Nominal OD N/A 0.563 in14.3 mm | Max. Working Pressure at 70ºF (20ºC) N/A 275 psi | Max. Working Pressure at 122ºF (50ºC) N/A 160 psi | Standard Lengths N/A 300 ft | Packaging N/A Full Coil | Approx. Wt. per Pkg. N/A 28 lb |
| K3130-06X100 | Size Code N/A 06 | Nominal ID N/A 3/8 in9.5 mm | Nominal OD N/A 0.625 in15.9 mm | Max. Working Pressure at 70ºF (20ºC) N/A 275 psi | Max. Working Pressure at 122ºF (50ºC) N/A 145 psi | Standard Lengths N/A 100 ft | Packaging N/A Cut Length | Approx. Wt. per Pkg. N/A 11 lb |
| K3130-06X300 | Size Code N/A 06 | Nominal ID N/A 3/8 in9.5 mm | Nominal OD N/A 0.625 in15.9 mm | Max. Working Pressure at 70ºF (20ºC) N/A 275 psi | Max. Working Pressure at 122ºF (50ºC) N/A 145 psi | Standard Lengths N/A 300 ft | Packaging N/A Full Coil | Approx. Wt. per Pkg. N/A 32 lb |
| K3130-08X100 | Size Code N/A 08 | Nominal ID N/A 1/2 in12.7 mm | Nominal OD N/A 0.813 in20.7 mm | Max. Working Pressure at 70ºF (20ºC) N/A 250 psi | Max. Working Pressure at 122ºF (50ºC) N/A 130 psi | Standard Lengths N/A 100 ft | Packaging N/A Cut Length | Approx. Wt. per Pkg. N/A 17 lb |
| K3130-08X300 | Size Code N/A 08 | Nominal ID N/A 1/2 in12.7 mm | Nominal OD N/A 0.813 in20.7 mm | Max. Working Pressure at 70ºF (20ºC) N/A 250 psi | Max. Working Pressure at 122ºF (50ºC) N/A 130 psi | Standard Lengths N/A 300 ft | Packaging N/A Full Coil | Approx. Wt. per Pkg. N/A 52 lb |
| K3130-10X100 | Size Code N/A 10 | Nominal ID N/A 5/8 in15.9 mm | Nominal OD N/A 1.000 in25.4 mm | Max. Working Pressure at 70ºF (20ºC) N/A 225 psi | Max. Working Pressure at 122ºF (50ºC) N/A 125 psi | Standard Lengths N/A 100 ft | Packaging N/A Cut Length | Approx. Wt. per Pkg. N/A 26 lb |
| K3130-10X200 | Size Code N/A 10 | Nominal ID N/A 5/8 in15.9 mm | Nominal OD N/A 1.000 in25.4 mm | Max. Working Pressure at 70ºF (20ºC) N/A 225 psi | Max. Working Pressure at 122ºF (50ºC) N/A 125 psi | Standard Lengths N/A 200 ft | Packaging N/A Full Coil | Approx. Wt. per Pkg. N/A 52 lb |
| K3130-12X100 | Size Code N/A 12 | Nominal ID N/A 3/4 in19.1 mm | Nominal OD N/A 1.125 in28.6 mm | Max. Working Pressure at 70ºF (20ºC) N/A 200 psi | Max. Working Pressure at 122ºF (50ºC) N/A 120 psi | Standard Lengths N/A 100 ft | Packaging N/A Cut Length | Approx. Wt. per Pkg. N/A 30 lb |
| K3130-12X200 | Size Code N/A 12 | Nominal ID N/A 3/4 in19.1 mm | Nominal OD N/A 1.125 in28.6 mm | Max. Working Pressure at 70ºF (20ºC) N/A 200 psi | Max. Working Pressure at 122ºF (50ºC) N/A 120 psi | Standard Lengths N/A 200 ft | Packaging N/A Full Coil | Approx. Wt. per Pkg. N/A 60 lb |
| K3130-16X100 | Size Code N/A 16 | Nominal ID N/A 1 in25.4 mm | Nominal OD N/A 1.375 in34.9 mm | Max. Working Pressure at 70ºF (20ºC) N/A 150 psi | Max. Working Pressure at 122ºF (50ºC) N/A 85 psi | Standard Lengths N/A 100 ft | Packaging N/A Cut Length | Approx. Wt. per Pkg. N/A 38 lb |
| K3130-16X200 | Size Code N/A 16 | Nominal ID N/A 1 in25.4 mm | Nominal OD N/A 1.375 in34.9 mm | Max. Working Pressure at 70ºF (20ºC) N/A 150 psi | Max. Working Pressure at 122ºF (50ºC) N/A 85 psi | Standard Lengths N/A 200 ft | Packaging N/A Full Coil | Approx. Wt. per Pkg. N/A 76 lb |
| K3130-20X50 | Size Code N/A 20 | Nominal ID N/A 1 1/4 in31.8 mm | Nominal OD N/A 1.750 in44.5 mm | Max. Working Pressure at 70ºF (20ºC) N/A 125 psi | Max. Working Pressure at 122ºF (50ºC) N/A 75 psi | Standard Lengths N/A 50 ft | Packaging N/A Cut Length | Approx. Wt. per Pkg. N/A 32 lb |
| K3130-20X100 | Size Code N/A 20 | Nominal ID N/A 1 1/4 in31.8 mm | Nominal OD N/A 1.750 in44.5 mm | Max. Working Pressure at 70ºF (20ºC) N/A 125 psi | Max. Working Pressure at 122ºF (50ºC) N/A 75 psi | Standard Lengths N/A 100 ft | Packaging N/A Full Coil | Approx. Wt. per Pkg. N/A 64 lb |
| K3130-24X50 | Size Code N/A 24 | Nominal ID N/A 1 1/2 in38.1 mm | Nominal OD N/A 2.000 in50.8 mm | Max. Working Pressure at 70ºF (20ºC) N/A 100 psi | Max. Working Pressure at 122ºF (50ºC) N/A 65 psi | Standard Lengths N/A 50 ft | Packaging N/A Cut Length | Approx. Wt. per Pkg. N/A 38 lb |
| K3130-24X100 | Size Code N/A 24 | Nominal ID N/A 1 1/2 in38.1 mm | Nominal OD N/A 2.000 in50.8 mm | Max. Working Pressure at 70ºF (20ºC) N/A 100 psi | Max. Working Pressure at 122ºF (50ºC) N/A 65 psi | Standard Lengths N/A 100 ft | Packaging N/A Full Coil | Approx. Wt. per Pkg. N/A 75 lb |
| K3130-32X50 | Size Code N/A 32 | Nominal ID N/A 2 in50.8 mm | Nominal OD N/A 2.500 in63.5 mm | Max. Working Pressure at 70ºF (20ºC) N/A 75 psi | Max. Working Pressure at 122ºF (50ºC) N/A 55 psi | Standard Lengths N/A 50 ft | Packaging N/A Cut Length | Approx. Wt. per Pkg. N/A 48 lb |
| K3130-32X100 | Size Code N/A 32 | Nominal ID N/A 2 in50.8 mm | Nominal OD N/A 2.500 in63.5 mm | Max. Working Pressure at 70ºF (20ºC) N/A 75 psi | Max. Working Pressure at 122ºF (50ºC) N/A 55 psi | Standard Lengths N/A 100 ft | Packaging N/A Full Coil | Approx. Wt. per Pkg. N/A 96 lb |





