Construction
|
N/A Crystal clear Phthalate Free PVC compound, formulated with ingredients in compliance with applicable FDA(03) requirements, meets USDA(18), 3A(01), NSF(13), UL(17), RoHS(16) and USP(19) Class VI criteria. Reinforced with spiraled polyester yarn and longitudinal blue tracer yarns for identification. |
Features
|
N/A
|
Applications
|
N/A
|
Service Temperature Range
Service Temperature [Min] |
N/A 25 ºF-4 ºC |
Service Temperature [Max] |
N/A 150 ºF65 ºC |
Nominal Specifications
Series |
N/A K3130 |
Size Code |
N/A 03 |
Nominal ID |
N/A 3/16 in4.8 mm |
Nominal OD |
N/A 0.406 in10.3 mm |
Max. Working Pressure at 70ºF (20ºC) |
N/A 350 psi |
Max. Working Pressure at 122ºF (50ºC) |
N/A 200 psi |
Standard Lengths |
N/A 100 ft |
Packaging |
N/A Cut Length |
Approx. Wt. per Pkg. |
N/A 6 lb |
Specifications
Brand |
N/A Kuri Tec® |
Type |
N/A Reinforced Water Supply and Food Grade Hose |
Style |
N/A Heavy Wall PVC Hose |
Cover Material |
N/A Crystal Clear Phthalate Free PVC Compound |
Color |
N/A Crystal Clear |
Performance |
N/A Heavy Wall Food & Beverage Dispensing Hose |
Compliance Footnotes
|
N/A
3A- The PVC compound complies with the criteria in 3-A Sanitary Standards for Multiple-Use Plastic Materials, number 20. |



