Series A1730 Flexible FDA Polyethylene Hose
Reinforced Water Supply and Food Grade Hoses
A flexible food grade hose for those applications in which a PVC hose may not be suitable.
Series No. |
Size Code |
Nominal ID |
Nominal OD |
Max. Working Pressure at 70ºF (20ºC) |
Max. Working Pressure at 122ºF (50ºC) |
Standard Length |
Approx. Wt. per Pkg. |
|---|---|---|---|---|---|---|---|
| A1730-04X500 | Size Code N/A 04 | Nominal ID N/A 1/4 in6.5 mm | Nominal OD N/A 0.460 in11.7 mm | Max. Working Pressure at 70ºF (20ºC) N/A 150 psi | Max. Working Pressure at 122ºF (50ºC) N/A 75 psi | Standard Length N/A 500 ft | Approx. Wt. per Pkg. N/A 22.5 lb |
| A1730-06X300 | Size Code N/A 06 | Nominal ID N/A 3/8 in9.5 mm | Nominal OD N/A 0.593 in15.1 mm | Max. Working Pressure at 70ºF (20ºC) N/A 150 psi | Max. Working Pressure at 122ºF (50ºC) N/A 75 psi | Standard Length N/A 300 ft | Approx. Wt. per Pkg. N/A 19.8 lb |
| A1730-08X300 | Size Code N/A 08 | Nominal ID N/A 1/2 in12.7 mm | Nominal OD N/A 0.740 in18.8 mm | Max. Working Pressure at 70ºF (20ºC) N/A 150 psi | Max. Working Pressure at 122ºF (50ºC) N/A 75 psi | Standard Length N/A 300 ft | Approx. Wt. per Pkg. N/A 17.3 lb |
| A1730-04X100 | Size Code N/A 04 | Nominal ID N/A 1/4 in6.5 mm | Nominal OD N/A 0.460 in11.7 mm | Max. Working Pressure at 70ºF (20ºC) N/A 150 psi | Max. Working Pressure at 122ºF (50ºC) N/A 75 psi | Standard Length N/A 100 ft | Approx. Wt. per Pkg. N/A 4.5 lb |
| A1730-06X100 | Size Code N/A 06 | Nominal ID N/A 3/8 in9.5 mm | Nominal OD N/A 0.593 in15.1 mm | Max. Working Pressure at 70ºF (20ºC) N/A 150 psi | Max. Working Pressure at 122ºF (50ºC) N/A 75 psi | Standard Length N/A 100 ft | Approx. Wt. per Pkg. N/A 6.6 lb |
| A1730-08X100 | Size Code N/A 08 | Nominal ID N/A 1/2 in12.7 mm | Nominal OD N/A 0.740 in18.8 mm | Max. Working Pressure at 70ºF (20ºC) N/A 150 psi | Max. Working Pressure at 122ºF (50ºC) N/A 75 psi | Standard Length N/A 100 ft | Approx. Wt. per Pkg. N/A 9.1 lb |





