A flexible food grade hose for those applications in which a PVC hose may not be suitable.
Unit of Measure
Construction
|
Features
|
Applications
|
Service Temperature Range
|
Nominal Specifications
|
Specifications
|
Compliance Footnotes
Construction
Construction |
N/A
|
Features
Features |
N/A
|
Applications
Applications |
N/A
|
Service Temperature Range
Service Temperature [Min] |
N/A -60 ºF-51 ºC |
Service Temperature [Max] |
N/A 120 ºF49 ºC |
Nominal Specifications
Size Code |
N/A 06 |
Nominal ID |
N/A 3/8 in9.5 mm |
Nominal OD |
N/A 0.593 in15.1 mm |
Max. Working Pressure at 70ºF (20ºC) |
N/A 150 psi |
Max. Working Pressure at 122ºF (50ºC) |
N/A 75 psi |
Note for Max. Working Pressure |
N/A
Working Pressure decreases as temperature increases. Pressure ratings can only be obtained with proper coupling procedures. Use of compression fittings with Kuri Tec® yarn-reinforced hose is not recommended. Hose claims involving use of these fittings will be disallowed. |
Standard Length |
N/A 300 ft |
Approx. Wt. per Pkg. |
N/A 19.8 lb |
Specifications
Brand |
N/A Kuri Tec® |
Series |
N/A A1730 |
Type |
N/A Flexible Non-chlorinated Non-PVC Hose |
Style |
N/A Flexible FDA Polyethylene Hose |
Inside Tube Material |
N/A 82 Shore "A" polyethylene |
Reinforcement Material |
N/A High Tensile Strength Yarn |
Material |
N/A FDA Polyethylene Hose 82 Shore "A" polyethylene |
Compliance Footnotes
Compliance Footnotes |
N/A
FDA - Material complies with 21 CFR 177.1350. Phthalate Free - Manufactured from all phthalate free materials RoHS - The product complies with the requirements of the EU directive 2002/95/EC which is on the restriction of the use of certain hazardous substances in electrical and electronic equipment. |



