Series A3236 High-Purity Non-Toxic LLDPE Water Hose
Reinforced Water Supply and Food Grade Hoses
A flexible, non-contaminating food grade hose that is ideal for use in food, beverage and water applications.
Series No. |
Size Code |
Nominal ID |
Nominal OD |
Max. Working Pressure at 70ºF (20ºC) |
Max. Working Pressure at 122ºF (50ºC) |
Standard Length Coils |
Approx. Wt. per Pkg. |
|---|---|---|---|---|---|---|---|
| A3236-08X300 | Size Code N/A 08 | Nominal ID N/A 1/2 in12.7 mm | Nominal OD N/A 0.750 in19.1 mm | Max. Working Pressure at 70ºF (20ºC) N/A 200 psi | Max. Working Pressure at 122ºF (50ºC) N/A 100 psi | Standard Length Coils N/A 300 ft | Approx. Wt. per Pkg. N/A 33 lb |
| A3236-12X300 | Size Code N/A 12 | Nominal ID N/A 3/4 in19.1 mm | Nominal OD N/A 1.125 in28.6 mm | Max. Working Pressure at 70ºF (20ºC) N/A 200 psi | Max. Working Pressure at 122ºF (50ºC) N/A 100 psi | Standard Length Coils N/A 300 ft | Approx. Wt. per Pkg. N/A 68 lb |
| A3236-16X200 | Size Code N/A 16 | Nominal ID N/A 1 in25.4 mm | Nominal OD N/A 1.375 in34.9 mm | Max. Working Pressure at 70ºF (20ºC) N/A 150 psi | Max. Working Pressure at 122ºF (50ºC) N/A 75 psi | Standard Length Coils N/A 200 ft | Approx. Wt. per Pkg. N/A 59 lb |





