Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Series A3236 High-Purity Non-Toxic LLDPE Water Hose
A flexible, non-contaminating food grade hose that is ideal for use in food, beverage and water applications.
Unit of Measure

Construction

Tube

N/A Special co-extruded tube with the inner contact surface meeting applicable FDA, NSF and RoHS requirements.

Reinforcement

N/A High tensile strength yarn.

Cover

N/A Blue EVA copolymer . . . complies with FDA and RoHS requirements.

Features

Features

N/A
  • Extremely light weight.
  • Good resistance to U. V. and weather aging.
  • Exceptionally low hydrocarbon extraction into water, as compared to the EPA MCL's (maximum contaminant levels) for drinking water.
  • Extremely low hydrocarbon absorption from contaminated water samples.
  • Excellent low temperature flexibility.
  • Excellent chemical resistant.
  • Silicone-free.
  • One-piece lengths.
  • Opaque jacket reduces tendency for algae growth in warm, sunny applications.
  • Phthalate Free!

Applications

Application

N/A
  • Transfer of food, beverages and water.
  • Transfer of deionized water.
  • Water sampling.
  • Water bottling equipment.
  • Water transfer lines for semiconductor manufacturing, where applicable.
  • Temporary residential water supply lines.
  • Environmental clean-up applications involving water and chemicals.

Service Temperature Range

Service Temperature [Min]

N/A -10 ºF-23 ºC

Service Temperature [Max]

N/A 140 ºF60 ºC

Nominal Specifications

Size Code

N/A 16

Nominal ID

N/A 1 in25.4 mm

Nominal OD

N/A 1.375 in34.9 mm

Max. Working Pressure at 70ºF (20ºC)

N/A 150 psi

Max. Working Pressure at 122ºF (50ºC)

N/A 75 psi

Standard Length Coils

N/A 200 ft

Approx. Wt. per Pkg.

N/A 59 lb

Specifications

Brand

N/A Kuri Tec®

Series

N/A A3236

Type

N/A High Purity Water Hose

Material

N/A Blue EVA Copolymer

Color

N/A Blue

Compliance Footnotes

Compliance Footnotes

N/A
  • FDA - Material complies with 21 CFR 177.1350.
  • NSF® - The hose is certified under NSF®/ANSI standard 51: Food Equipment Materials and is also certified as Pipes and Related Products under NSF®/ANSI standard 61: Drinking Water System Components - Health Effects. This hose is certified to NSF®/ANSI standard 372: Drinking Water System Components - Lead Content and conforms with the lead content requirements for "lead free" plumbing as defined by California, Vermont, Maryland, and Louisiana state laws and the U.S. Safe Drinking Water Act.
  • Phthalate Free - Manufactured from all phthalate free materials
  • RoHS - The product complies with the requirements of the EU directive 2002/95/EC which is on the restriction of the use of certain hazardous substances in electrical and electronic equipment.

Note

Note

N/A Use of compression fittings with Kuri Tec® yarn-reinforced hose is not recommended. Hose claims involving use of these fittings will be disallowed.