Series K3280 NSF-61 Certified Reinforced PVC Flexible Connection Hose
Reinforced Water Supply and Food Grade Hoses
A Flexible, Phthalate Free Non-Contaminating NSF-61 certified hose that is ideal for use in drinking water applications.
Series No. |
Size Code |
Nominal ID |
Nominal OD |
Max. Working Pressure at 70°F (20°C) |
Max. Working Pressure at 150ºF (66ºC) |
Standard Length Coils |
Approx. Wt. per Pkg. |
|---|---|---|---|---|---|---|---|
| K3280-04X500 | Size Code N/A 04 | Nominal ID N/A 0.260 in6.6 mm | Nominal OD N/A 0.440 in11.1 mm | Max. Working Pressure at 70°F (20°C) N/A 180 psi | Max. Working Pressure at 150ºF (66ºC) N/A 125 psi | Standard Length Coils N/A 500 ft | Approx. Wt. per Pkg. N/A 28.00 lb |
| K3280-05X500 | Size Code N/A 05 | Nominal ID N/A 0.320 in8.1 mm | Nominal OD N/A 0.485 in12.3 mm | Max. Working Pressure at 70°F (20°C) N/A 180 psi | Max. Working Pressure at 150ºF (66ºC) N/A 125 psi | Standard Length Coils N/A 500 ft | Approx. Wt. per Pkg. N/A 29 lb |
| K3280-06X500 | Size Code N/A 06 | Nominal ID N/A 0.380 in9.7 mm | Nominal OD N/A 0.595 in15.1 mm | Max. Working Pressure at 70°F (20°C) N/A 180 psi | Max. Working Pressure at 150ºF (66ºC) N/A 125 psi | Standard Length Coils N/A 500 ft | Approx. Wt. per Pkg. N/A 46.0 lb |
| K3280-08X500 | Size Code N/A 08 | Nominal ID N/A 0.505 in12.8 mm | Nominal OD N/A 0.740 in18.8 mm | Max. Working Pressure at 70°F (20°C) N/A 180 psi | Max. Working Pressure at 150ºF (66ºC) N/A 125 psi | Standard Length Coils N/A 500 ft | Approx. Wt. per Pkg. N/A 64 lb |





