Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

A Flexible, Phthalate Free Non-Contaminating NSF-61 certified hose that is ideal for use in drinking water applications.
Unit of Measure

Construction

Inner Tube Material

N/A Clear K3280 Phthalate Free tube compound is formulated in compliance with applicable FDA regulations, certified under NSF and RoHS criteria.

Cover Material

N/A Clear Phthalate Free PVC compound formulated in compliance with applicable FDA regulations, certified under NSF criteria.

Reinforcement Construction

N/A High Tensile Strength Multifilament Polyester Yarn

Features

Features

N/A
  • Made with PVC Phthalate Free compounds certified under NSF-61.
  • When coupled properly, hose will pass high temperature extreme test requirement of ASME criteria.
  • Closely-packed white polyester yarn design ensures minimal expansion of the hose while in service.
  • Silicone-free.
  • One-piece lengths (cut pieces also available).
  • Phthalate Free!

Applications

Application

N/A
  • Flexible Water Connectors.
  • Transfer of Potable Water.
  • Transfer of Deionised Water.
  • Water transfer lines for semiconductor manufacturing, where applicable.

Service Temperature Range

Service Temperature [Min]

N/A 14 ºF-10 ºC

Service Temperature [Max]

N/A 140 ºF60 ºC

Nominal Specifications

Size Code

N/A 08

Nominal ID

N/A 0.505 in12.8 mm

Nominal OD

N/A 0.740 in18.8 mm

Max. Working Pressure at 70°F (20°C)

N/A 180 psi

Max. Working Pressure at 150ºF (66ºC)

N/A 125 psi

Standard Length Coils

N/A 500 ft

Approx. Wt. per Pkg.

N/A 64 lb

Specifications

Brand

N/A Kuri Tec®

Series

N/A K3280

Type

N/A Connection Hose

Style

N/A Reinforced Flexible Connection Hose

Color

N/A Clear

Packaging

N/A Coils

Material

N/A Reinforced PVC

Compliance Footnotes

Compliance Footnotes

N/A
  • ASME A112.18.6 - When properly coupled with suitable fittings, this hose will pass the performance tests as outlined in the ASME standard A112.18.6 for Flexible Water Connectors.
  • FDA - The PVC ingredients used are sanctioned for food contact use under CFR title 21, parts 170-199 or FD&C Act, section 409(h), notifications relating to food contact substance.
  • NSF - The inner core tube PVC material is certified under NSF/ANSI standard 51: Food Equipment Materials and is also certified as Pipes and Related Products under NSF/ANSI standard 61: Drinking Water System Components - Health Effects. The inner core tube PVC material is certified to NSF/ANSI standard 372: Drinking Water System Components - Lead Content and conforms with the lead content requirements for “lead free” plumbing as defined by California, Vermont, Maryland, and Louisiana state laws and the U.S. Safe Drinking Water Act.
  • Phthalate Free - Manufactured from all phthalate free materials
  • RoHS - The product complies with the requirements of the EU directive 2002/95/EC which is on the restriction of the use of certain hazardous substances in electrical and electronic equipment.