Tundra - Air® Series K1236 Air & Water Hose
Reinforced Air and Water Hose
These hoses, made from specially formulated compounds of high grade PVC resin, are engineered to be tough and flexible at very low temperatures. The superior physical properties and design of the hose makes it outperform other general purpose PVC and rubber hoses in cold weather air tool applications.
Item # |
Standard Stock Color |
Size Code |
Nominal ID |
Nominal OD |
Max. Working Pressure at 70 ºF (20 ºC) |
Max. Working Pressure at 122 ºF (50 ºC) |
Standard Length |
Approx. Wt. Per Pkg. |
|---|---|---|---|---|---|---|---|---|
| K1236-04X500R | Standard Stock Color N/A Blue | Size Code N/A 04 | Nominal ID N/A 1/4 in6.50 mm | Nominal OD N/A 0.500 in12.7 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 300 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 160 psi | Standard Length N/A 500 ft | Approx. Wt. Per Pkg. N/A 38 lb |
| K1236-04X100 | Standard Stock Color N/A Blue | Size Code N/A 04 | Nominal ID N/A 1/4 in6.50 mm | Nominal OD N/A 0.500 in12.7 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 300 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 160 psi | Standard Length N/A 100 ft | Approx. Wt. Per Pkg. N/A 8 lb |
| K1236-06X500R | Standard Stock Color N/A Blue | Size Code N/A 06 | Nominal ID N/A 3/8 in9.50 mm | Nominal OD N/A 0.625 in15.9 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 300 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 160 psi | Standard Length N/A 500 ft | Approx. Wt. Per Pkg. N/A 52 lb |
| K1236-06X100 | Standard Stock Color N/A Blue | Size Code N/A 06 | Nominal ID N/A 3/8 in9.50 mm | Nominal OD N/A 0.625 in15.9 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 300 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 160 psi | Standard Length N/A 100 ft | Approx. Wt. Per Pkg. N/A 10 lb |
| K1236-08X500R | Standard Stock Color N/A Blue | Size Code N/A 08 | Nominal ID N/A 1/2 in12.70 mm | Nominal OD N/A 0.781 in19.8 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 300 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 160 psi | Standard Length N/A 500 ft | Approx. Wt. Per Pkg. N/A 77 lb |
| K1236-08X100 | Standard Stock Color N/A Blue | Size Code N/A 08 | Nominal ID N/A 1/2 in12.70 mm | Nominal OD N/A 0.781 in19.8 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 300 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 160 psi | Standard Length N/A 100 ft | Approx. Wt. Per Pkg. N/A 15 lb |
| K1236-12X300R | Standard Stock Color N/A Blue | Size Code N/A 12 | Nominal ID N/A 3/4 in19.10 mm | Nominal OD N/A 1.080 in27.4 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 200 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 120 psi | Standard Length N/A 300 ft | Approx. Wt. Per Pkg. N/A 74 lb |
| K1236-12X100 | Standard Stock Color N/A Blue | Size Code N/A 12 | Nominal ID N/A 3/4 in19.10 mm | Nominal OD N/A 1.080 in27.4 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 200 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 120 psi | Standard Length N/A 100 ft | Approx. Wt. Per Pkg. N/A 25 lb |
| K1236-16X300R | Standard Stock Color N/A Blue | Size Code N/A 16 | Nominal ID N/A 1 in25.40 mm | Nominal OD N/A 1.360 in34.5 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 200 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 120 psi | Standard Length N/A 300 ft | Approx. Wt. Per Pkg. N/A 104 lb |
| K1236-16X100 | Standard Stock Color N/A Blue | Size Code N/A 16 | Nominal ID N/A 1 in25.40 mm | Nominal OD N/A 1.360 in34.5 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 200 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 120 psi | Standard Length N/A 100 ft | Approx. Wt. Per Pkg. N/A 35 lb |





