These hoses, made from specially formulated compounds of high grade PVC resin, are engineered to be tough and flexible at very low temperatures. The superior physical properties and design of the hose makes it outperform other general purpose PVC and rubber hoses in cold weather air tool applications.
Unit of Measure
Construction
|
Features
|
Applications
|
Temperature Range
|
Kuri Tec Performance - Plus Warranty Program
|
Specifications
|
Compliance Footnotes
Construction
Tube Construction |
N/A High Grade Low Temperature PVC Compound |
Reinforcement Construction |
N/A High Tensile Strength Polyester Yarn |
Cover Construction |
N/A High Grade Low Temperature PVC Compound |
Features
Features |
N/A
|
Applications
Applications |
N/A
|
Temperature Range
Service Temperature [Min] |
N/A -65 ºF-54 ºC |
Service Temperature [Max] |
N/A 150 ºF65 ºC |
Kuri Tec Performance - Plus Warranty Program
Standard Stock Color |
N/A Blue |
Size Code |
N/A 08 |
Nominal ID |
N/A 1/2 in12.70 mm |
Nominal OD |
N/A 0.781 in19.8 mm |
Max. Working Pressure at 70 ºF (20 ºC) |
N/A 300 psi |
Max. Working Pressure at 122 ºF (50 ºC) |
N/A 160 psi |
Standard Length |
N/A 500 ft |
Approx. Wt. Per Pkg. |
N/A 77 lb |



