Series K1181 Utility Grade PVC Air Hose
Reinforced Air and Water Hose
A lightweight utility air and water hose economically designed for indoor and outdoor applications operating in temperate climate conditions.
Item # |
Standard Stock Color |
Size Code |
Nominal ID |
Nominal OD |
Max. Working Pressure at 70 ºF (20 ºC) |
Standard Length Coils |
Approx. Wt. Per Coil |
|---|---|---|---|---|---|---|---|
| K1181-04X500 | Standard Stock Color N/A Yellow | Size Code N/A 04 | Nominal ID N/A 1/4 in6.4 mm | Nominal OD N/A 0.475 in12.1 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 300 psi | Standard Length Coils N/A 500 ft | Approx. Wt. Per Coil N/A 35.0 lb |
| K1181-06X500 | Standard Stock Color N/A Yellow | Size Code N/A 06 | Nominal ID N/A 3/8 in9.5 mm | Nominal OD N/A 0.600 in15.2 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 300 psi | Standard Length Coils N/A 500 ft | Approx. Wt. Per Coil N/A 47.5 lb |





