A lightweight utility air and water hose economically designed for indoor and outdoor applications operating in temperate climate conditions.
Unit of Measure
Construction
|
Features
|
Applications
|
Service Temperature Range
|
Nominal Specifications
|
Specifications
|
Compliance Footnotes
Construction
Tube Construction |
N/A Black PVC Compound |
Reinforcement Construction |
N/A High Tensile Strength Yarn |
Cover Construction |
N/A PVC Compound |
Features
Features |
N/A
|
Applications
Applications |
N/A
|
Service Temperature Range
Service Temperature [Min] |
N/A 14 ºF-10 ºC |
Service Temperature [Max] |
N/A 150 ºF65 ºC |
Nominal Specifications
Standard Stock Color |
N/A Yellow |
Size Code |
N/A 04 |
Nominal ID |
N/A 1/4 in6.4 mm |
Nominal OD |
N/A 0.475 in12.1 mm |
Max. Working Pressure at 70 ºF (20 ºC) |
N/A 300 psi |
Standard Length Coils |
N/A 500 ft |
Approx. Wt. Per Coil |
N/A 35.0 lb |
Packaging |
N/A Coils |



