Series K1154 General Purpose PVC Air & Water Hose
Reinforced Air and Water Hose
A general purpose PVC air and water hose for in plant and outdoor applications in temperate climate conditions.
Item # |
Series No. |
Size Code |
Nominal ID |
Nominal OD |
Max. Working Pressure at 70 ºF (20 ºC) |
Max. Working Pressure at 122 ºF (50 ºC) |
Standard Length |
Approx. Wt. Per Pkg. |
|---|---|---|---|---|---|---|---|---|
| K1154-04X100 | Series No. N/A K1154 | Size Code N/A 04 | Nominal ID N/A 1/4 in6.4 mm | Nominal OD N/A 0.500 in12.7 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 300 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 150 psi | Standard Length N/A 100 ft | Approx. Wt. Per Pkg. N/A 8 lb |
| K1154-04X500 | Series No. N/A K1154 | Size Code N/A 04 | Nominal ID N/A 1/4 in6.4 mm | Nominal OD N/A 0.500 in12.7 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 300 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 150 psi | Standard Length N/A 500 ft | Approx. Wt. Per Pkg. N/A 44 lb |
| K1154-05X100 | Series No. N/A K1154 | Size Code N/A 05 | Nominal ID N/A 5/16 in7.9 mm | Nominal OD N/A 0.625 in15.9 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 300 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 150 psi | Standard Length N/A 100 ft | Approx. Wt. Per Pkg. N/A 13 lb |
| K1154-05X500 | Series No. N/A K1154 | Size Code N/A 05 | Nominal ID N/A 5/16 in7.9 mm | Nominal OD N/A 0.625 in15.9 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 300 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 150 psi | Standard Length N/A 500 ft | Approx. Wt. Per Pkg. N/A 68 lb |
| K1154-06X100 | Series No. N/A K1154 | Size Code N/A 06 | Nominal ID N/A 3/8 in9.5 mm | Nominal OD N/A 0.625 in15.9 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 300 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 150 psi | Standard Length N/A 100 ft | Approx. Wt. Per Pkg. N/A 11 lb |
| K1154-06X500 | Series No. N/A K1154 | Size Code N/A 06 | Nominal ID N/A 3/8 in9.5 mm | Nominal OD N/A 0.625 in15.9 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 300 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 150 psi | Standard Length N/A 500 ft | Approx. Wt. Per Pkg. N/A 56 lb |
| K1154-08X100 | Series No. N/A K1154 | Size Code N/A 08 | Nominal ID N/A 1/2 in12.7 mm | Nominal OD N/A 0.750 in19.1 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 300 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 150 psi | Standard Length N/A 100 ft | Approx. Wt. Per Pkg. N/A 14 lb |
| K1154-08X500 | Series No. N/A K1154 | Size Code N/A 08 | Nominal ID N/A 1/2 in12.7 mm | Nominal OD N/A 0.750 in19.1 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 300 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 150 psi | Standard Length N/A 500 ft | Approx. Wt. Per Pkg. N/A 70 lb |
| K1154-10X100 | Series No. N/A K1154 | Size Code N/A 10 | Nominal ID N/A 5/8 in15.9 mm | Nominal OD N/A 0.895 in22.6 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 200 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 100 psi | Standard Length N/A 100 ft | Approx. Wt. Per Pkg. N/A 18.00 lb |
| K1154-10X300 | Series No. N/A K1154 | Size Code N/A 10 | Nominal ID N/A 5/8 in15.9 mm | Nominal OD N/A 0.895 in22.6 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 200 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 100 psi | Standard Length N/A 300 ft | Approx. Wt. Per Pkg. N/A 60.0 lb |
| K1154-12X100 | Series No. N/A K1154 | Size Code N/A 12 | Nominal ID N/A 3/4 in19.1 mm | Nominal OD N/A 1.030 in26.2 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 200 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 75 psi | Standard Length N/A 100 ft | Approx. Wt. Per Pkg. N/A 22.0 lb |
| K1154-12X300 | Series No. N/A K1154 | Size Code N/A 12 | Nominal ID N/A 3/4 in19.1 mm | Nominal OD N/A 1.030 in26.2 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 200 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 75 psi | Standard Length N/A 300 ft | Approx. Wt. Per Pkg. N/A 72 lb |
| K1154-16X100 | Series No. N/A K1154 | Size Code N/A 16 | Nominal ID N/A 1 in25.4 mm | Nominal OD N/A 1.313 in33.3 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 150 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 75 psi | Standard Length N/A 100 ft | Approx. Wt. Per Pkg. N/A 31 lb |
| K1154-16X300 | Series No. N/A K1154 | Size Code N/A 16 | Nominal ID N/A 1 in25.4 mm | Nominal OD N/A 1.313 in33.3 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 150 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 75 psi | Standard Length N/A 300 ft | Approx. Wt. Per Pkg. N/A 105 lb |





