Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

A general purpose PVC air and water hose for in plant and outdoor applications in temperate climate conditions.
Unit of Measure

Construction

Tube Construction

N/A Black PVC Compound

Reinforcement Construction

N/A High Tensile Strength Yarn

Cover Construction

N/A PVC Compound, available in color: K1154 - Red

Features

Features

N/A
  • Economical, flexible and lightweight.
  • Excellent abrasion resistance
  • U. V. and weather resistant
  • Non-marking pin-pricked cover
  • Silicone-free core and cover
  • Complies with RMA's Class B designation for medium/ high oil resistance
  • One piece lengths.
  • Phthalate Free!

Applications

Applications

N/A
  • Transfer of air, water and mild water soluble chemicals.
  • Ideal for in-plant applications that require an economical general purpose hose.
  • Excellent air supply line for pneumatic tools and paint spray systems.

Service Temperature Range

Service Temperature [Min]

N/A 14 ºF-10 ºC

Service Temperature [Max]

N/A 150 ºF65 ºC

Specifications

Brand

N/A Kuri Tec®

Series No.

N/A K1154

Type

N/A General Purpose Air and Water Hose

Material

N/A PVC

Performance

N/A Economical, Flexible, and Lightweight

Nominal Specifications

Size Code

N/A 05

Nominal ID

N/A 5/16 in7.9 mm

Nominal OD

N/A 0.625 in15.9 mm

Max. Working Pressure at 70 ºF (20 ºC)

N/A 300 psi

Max. Working Pressure at 122 ºF (50 ºC)

N/A 150 psi

Standard Length

N/A 100 ft

Approx. Wt. Per Pkg.

N/A 13 lb

Color

N/A Red

Pkg.

N/A Coil

Compliance Footnotes

Compliance Footnotes

N/A
  • Phthalate Free -Manufactured from all phthalate free materials