Series A1146 Special Purpose PVC/Polyurethane Air Hose
Reinforced Air and Water Hose
This special blended hose is ideal for general air and water applications that need to operate at higher temperatures than traditional PVC hoses.
Item # |
Standard Stock Color |
Size Code |
Nominal ID |
Nominal OD |
Max. Working Pressure at 70 ºF (20 ºC) |
Max. Working Pressure at 122 ºF (50 ºC) |
Standard Length Reels |
Approx. Weight Per Pkg. |
|---|---|---|---|---|---|---|---|---|
| A1146-04X500 | Standard Stock Color N/A Blue | Size Code N/A 04 | Nominal ID N/A 1/4 in6.5 mm | Nominal OD N/A 0.460 in11.7 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 300 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 200 psi | Standard Length Reels N/A 500 ft | Approx. Weight Per Pkg. N/A 37 lb |
| A1146-06X500 | Standard Stock Color N/A Blue | Size Code N/A 06 | Nominal ID N/A 3/8 in9.5 mm | Nominal OD N/A 0.625 in15.9 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 300 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 200 psi | Standard Length Reels N/A 500 ft | Approx. Weight Per Pkg. N/A 67 lb |
| A1146-08X500 | Standard Stock Color N/A Blue | Size Code N/A 08 | Nominal ID N/A 1/2 in12.7 mm | Nominal OD N/A 0.770 in19.6 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 300 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 200 psi | Standard Length Reels N/A 500 ft | Approx. Weight Per Pkg. N/A 88 lb |
| A1146-12X300 | Standard Stock Color N/A Blue | Size Code N/A 12 | Nominal ID N/A 3/4 in19.0 mm | Nominal OD N/A 1.060 in26.9 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 300 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 150 psi | Standard Length Reels N/A 300 ft | Approx. Weight Per Pkg. N/A 79 lb |





