This special blended hose is ideal for general air and water applications that need to operate at higher temperatures than traditional PVC hoses.
Unit of Measure
Construction
|
Features
|
Applications
|
Temperature Range
|
Nominal Specifications
|
Specifications
|
Note
|
Compliance Footnotes
Construction
Tube Construction |
N/A Grey PVC/Polyurethane Alloy |
Reinforcement Construction |
N/A High Tensile Strength Yarn |
Cover Construction |
N/A PVC/Polyurethane Alloy |
Features
Features |
N/A
|
Applications
Applications |
N/A
|
Temperature Range
Service Temperature [Min] |
N/A 0 ºF-18 ºC |
Service Temperature [Max] |
N/A 185 ºF85 ºC |
Nominal Specifications
Standard Stock Color |
N/A Blue |
Series |
N/A A1146 |
Size Code |
N/A 04 |
Nominal ID |
N/A 1/4 in6.5 mm |
Nominal OD |
N/A 0.460 in11.7 mm |
Max. Working Pressure at 70 ºF (20 ºC) |
N/A 300 psi |
Max. Working Pressure at 122 ºF (50 ºC) |
N/A 200 psi |
Standard Length Reels |
N/A 500 ft |
Approx. Weight Per Pkg. |
N/A 37 lb |
Packaging |
N/A Reel |
Specifications
Brand |
N/A Kuri Tec® |
Type |
N/A Special Purpose PVC/Polyurethane Air Hose |
Style |
N/A Special Purpose PVC/Polyurethane Air Hose |
Performance |
N/A Applications That Need To Operate At Higher Temperatures Than Traditional Pvc Hoses |
Compliance Footnotes
Compliance Footnotes |
N/A
|



