Series A1141 Special Purpose PVC/Polyurethane Air Hose
Reinforced Air and Water Hose
This special blended hose is ideal for general air and water applications that need to operate at higher temperatures than traditional PVC hoses.
Item # |
Standard Stock Color |
Size Code |
Nominal ID |
Nominal OD |
Maximum Working Pressure at 70 ºF (20 ºC) |
Maximum Working Pressure at 122 ºF (50 ºC) |
Standard Length Reels |
Approx. Wt. Per Pkg. |
|---|---|---|---|---|---|---|---|---|
| A1141-04X500 | Standard Stock Color N/A Yellow | Size Code N/A 04 | Nominal ID N/A 1/4 in6.5 mm | Nominal OD N/A 0.460 in11.7 mm | Maximum Working Pressure at 70 ºF (20 ºC) N/A 300 psi | Maximum Working Pressure at 122 ºF (50 ºC) N/A 200 psi | Standard Length Reels N/A 500 ft | Approx. Wt. Per Pkg. N/A 37 lb |
| A1141-06X500 | Standard Stock Color N/A Yellow | Size Code N/A 06 | Nominal ID N/A 3/8 in9.5 mm | Nominal OD N/A 0.625 in15.9 mm | Maximum Working Pressure at 70 ºF (20 ºC) N/A 300 psi | Maximum Working Pressure at 122 ºF (50 ºC) N/A 200 psi | Standard Length Reels N/A 500 ft | Approx. Wt. Per Pkg. N/A 67 lb |
| A1141-08X500 | Standard Stock Color N/A Yellow | Size Code N/A 08 | Nominal ID N/A 1/2 in12.7 mm | Nominal OD N/A 0.770 in19.6 mm | Maximum Working Pressure at 70 ºF (20 ºC) N/A 300 psi | Maximum Working Pressure at 122 ºF (50 ºC) N/A 200 psi | Standard Length Reels N/A 500 ft | Approx. Wt. Per Pkg. N/A 88 lb |
| A1141-12X300 | Standard Stock Color N/A Yellow | Size Code N/A 12 | Nominal ID N/A 3/4 in19.0 mm | Nominal OD N/A 1.060 in26.9 mm | Maximum Working Pressure at 70 ºF (20 ºC) N/A 300 psi | Maximum Working Pressure at 122 ºF (50 ºC) N/A 200 psi | Standard Length Reels N/A 300 ft | Approx. Wt. Per Pkg. N/A 79 lb |





