This special blended hose is ideal for general air and water applications that need to operate at higher temperatures than traditional PVC hoses.
Unit of Measure
Construction
|
Features
|
Applications
|
Service Temperature Range
|
Nominal Specifications
|
Specifications
|
Compliance Footnotes
|
Note
Construction
Tube Construction |
N/A Grey PVC/Polyurethane Alloy |
Reinforcement Construction |
N/A High Tensile Strength Yarn |
Cover Construction |
N/A PVC/Polyurethane Alloy |
Features
Features |
N/A
|
Applications
Applications |
N/A
|
Service Temperature Range
Service Temperature [Min] |
N/A 0 ºF-18 ºC |
Service Temperature [Max] |
N/A 185 ºF85 ºC |
Nominal Specifications
Standard Stock Color |
N/A Yellow |
Size Code |
N/A 08 |
Nominal ID |
N/A 1/2 in12.7 mm |
Nominal OD |
N/A 0.770 in19.6 mm |
Maximum Working Pressure at 70 ºF (20 ºC) |
N/A 300 psi |
Maximum Working Pressure at 122 ºF (50 ºC) |
N/A 200 psi |
Standard Length Reels |
N/A 500 ft |
Approx. Wt. Per Pkg. |
N/A 88 lb |
Specifications
Brand |
N/A Kuri Tec® |
Series |
N/A A1141 |
Packaging |
N/A Reel |
Type |
N/A PVC/Polyurethane Air Hose |



