Series A1317 Heavy Duty Reinforced PVC Water Hose
Reinforced Air and Water Hose
An all-purpose heavy duty PVC hose that's ideal for golf courses, parks and construction projects.
Item # |
Series No. |
Size Code |
Nominal ID |
Nominal OD |
Max. Working Pressure at 70 ºF (20 ºC) |
Max. Working Pressure at 122 ºF (50 ºC) |
Standard Length Coils |
Approx. Wt. Per Pkg. |
|---|---|---|---|---|---|---|---|---|
| A1317-12X300 | Series No. N/A A1317 | Size Code N/A 12 | Nominal ID N/A 3/4 in19.1 mm | Nominal OD N/A 1.025 in26.0 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 125 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 50 psi | Standard Length Coils N/A 300 ft | Approx. Wt. Per Pkg. N/A 65 lb |
| A1317-16X200 | Series No. N/A A1317 | Size Code N/A 16 | Nominal ID N/A 1 in25.4 mm | Nominal OD N/A 1.297 in32.9 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 125 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 50 psi | Standard Length Coils N/A 200 ft | Approx. Wt. Per Pkg. N/A 60 lb |
| A1317-16X300 | Series No. N/A A1317 | Size Code N/A 16 | Nominal ID N/A 1 in25.4 mm | Nominal OD N/A 1.297 in32.9 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 125 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 50 psi | Standard Length Coils N/A 300 ft | Approx. Wt. Per Pkg. N/A 90 lb |





