Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

An all-purpose heavy duty PVC hose that's ideal for golf courses, parks and construction projects.
Unit of Measure

Construction

Tube Construction

N/A Smooth Black PVC Compound

Reinforcement Construction

N/A High Tensile Strength Yarn

Cover Construction

N/A Smooth Transparent Green PVC Compound

Features

Features

N/A
  • Higher working and burst pressures.
  • Abrasion-resistant cover.
  • Good resistance to weather aging.
  • Silicone-free.
  • One-piece lengths.
  • Individually shrink-wrapped assemblies are available.
  • Phthalate Free!
  • Super Durability!

Applications

Applications

N/A
  • Golf course water lines.
  • Heavy duty commercial and construction use.
  • Municipal maintenance and park departments.
  • Irrigation supply lines.
  • Heavy duty washdown.

Service Temperature Range

Service Temperature [Min]

N/A 25 ºF-4 ºC

Service Temperature [Max]

N/A 150 ºF65 ºC

Specifications

Series No.

N/A A1317

Brand

N/A Kuri Tec®

Type

N/A Heavy Duty Reinforced PVC Water Hose

Color

N/A Green

Material

N/A PVC

Nominal Specifications

Size Code

N/A 16

Nominal ID

N/A 1 in25.4 mm

Nominal OD

N/A 1.297 in32.9 mm

Max. Working Pressure at 70 ºF (20 ºC)

N/A 125 psi

Max. Working Pressure at 122 ºF (50 ºC)

N/A 50 psi

Standard Length Coils

N/A 300 ft

Approx. Wt. Per Pkg.

N/A 90 lb

Packaging

N/A Coils

Compliance Footnotes

Compliance Footnotes

N/A
  • Phthalate Free - Manufactured from all phthalate free materials