Series A1307 Standard Duty Reinforced PVC Water Hose
Reinforced Air and Water Hose
An all-purpose PVC hose for Light Duty Industrial Watering applications.
Series No. |
Size Code |
Nominal ID |
Nominal OD |
Max. Working Pressure at 70°F (20°C) |
Max. Working Pressure at 122°F (50°C) |
Standard Length Coils |
Approx. Wt. per Pkg. |
|---|---|---|---|---|---|---|---|
| A1307-10X300 | Size Code N/A 10 | Nominal ID N/A 5/8 in15.9 mm | Nominal OD N/A 0.817 in20.8 mm | Max. Working Pressure at 70°F (20°C) N/A 125 psi | Max. Working Pressure at 122°F (50°C) N/A 50 psi | Standard Length Coils N/A 300 ft | Approx. Wt. per Pkg. N/A 40 lb |
| A1307-12X300 | Size Code N/A 12 | Nominal ID N/A 3/4 in19.1 mm | Nominal OD N/A 0.972 in24.7 mm | Max. Working Pressure at 70°F (20°C) N/A 100 psi | Max. Working Pressure at 122°F (50°C) N/A 40 psi | Standard Length Coils N/A 300 ft | Approx. Wt. per Pkg. N/A 53 lb |





