Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

An all-purpose PVC hose for Light Duty Industrial Watering applications.
Unit of Measure

Construction

Tube

N/A Smooth Black PVC Compound

Reinforcement

N/A High Tensile Strength Yarn

Cover

N/A Smooth Opaque Green PVC Compound

Features

N/A

  • Economical.
  • Lightweight and easy to handle.
  • Good resistance to weather aging, ozone and ultraviolet light.
  • Silicone-free.
  • One-piece lengths.
  • Phthalate Free!

Applications

N/A

  • Light duty Industrial Watering.
  • Lawn and Garden Watering.
  • Nursery Water Supply lines.
  • Light Duty Commercial Washdown.

Service Temperature Range

Service Temperature [Min]

N/A 25 ºF-4 ºC

Service Temperature [Max]

N/A 150 ºF65 ºC

Nominal Specifications

Series

N/A A1307

Size Code

N/A 12

Nominal ID

N/A 3/4 in19.1 mm

Nominal OD

N/A 0.972 in24.7 mm

Max. Working Pressure at 70°F (20°C)

N/A 100 psi

Max. Working Pressure at 122°F (50°C)

N/A 40 psi

Standard Length Coils

N/A 300 ft

Approx. Wt. per Pkg.

N/A 53 lb

Specifications

Brand

N/A Kuri Tec®

Packaging

N/A Coils

Type

N/A Water Hose

Style

N/A Light duty Industrial Watering

Body Material

N/A PVC Compound

Performance

N/A Good Resistance to Weather Aging, Ozone and Ultraviolet Let Light

Compliance Footnotes

N/A Phthalate Free - Manufactured from all phthalate free materials