Aluminum Reducing Adapter x Hose Shank
Reducing Couplers/Adapters
Part Number |
Size |
Weight Each |
Standard Carton |
|---|---|---|---|
| AL-E2015 | Size N/A 2 x 1 1/2 in | Weight Each N/A 0.64 lb | Standard Carton N/A 50 |
| AL-E3020 | Size N/A 3 x 2 in | Weight Each N/A 1.12 lb | Standard Carton N/A 12 |
| AL-E3040 | Size N/A 3 x 4 in | Weight Each N/A 1.90 lb | Standard Carton N/A 8 |
| AL-E4030 | Size N/A 4 x 3 in | Weight Each N/A 2.03 lb | Standard Carton N/A 18 |





