Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Applications

Applications

N/A
  • Agriculture
  • Chemicals
  • Petroleum
  • Construction
  • Material Handling
  • Irrigation
  • Fracking

Features and Benefits

Features and Benefits

N/A
  • All sizes except 1/2", 5" and 8" comply with Mil-Spec A-A-59326 for interchangeability
  • 5" Size complies with ASTM specs for interchangeability
  • 1/2" x 1/2" are not specified under Mil Specs
  • All 8" and 10" female couplers supplied with 4 locking handles, safety clips, pull rings and chains
  • Aluminum alloy is specially designed for high tensile strength, lightness and rigidity
  • Locking feature using safety clips to prevent disconnection during use on all sizes except 1/2"
  • Hose shanks specially designed for easy assembly with Tigerflex type hoses
  • Aluminum couplings supplied with brass handles which results in less wear on connecting parts

Aluminum 8" Coupling Options

Aluminum 8" Coupling Options

N/A
  • Kuriyama offers both 8" coupling styles in aluminum
  • Heavy Duty HDAL-(X)801 couplings interchange with PT Import, Dixon Andrews, NECO, Ever-Tite, UPD, and Sealfast
  • Standard AL-(X)800 couplings interchange with PT Domestic, Dixon Global, Campbell, and Jason

Material Specifications

Material Specifications

N/A
  • ASTM B85 Grade 383 aluminum alloy
  • Forged brass handles - aluminum items
  • Type 304 stainless steel handles - ALSH items
  • Zinc-plated carbon steel handle pins
  • Zinc-plated carbon steel pull rings
  • Zinc-plated carbon steel safety clips
  • Buna-N Gaskets

Specifications

Size

N/A 3 x 4 in

Weight Each

N/A 1.90 lb

Standard Carton

N/A 8

Package Type

N/A Carton

Type

N/A Quick-Acting Coupling

Style_OEM

N/A Reducing Coupler

Style

N/A Coupler

End Type A

N/A Hose Shank

End Type B

N/A Aluminum

PSI Rating at 70°F (+21°C)

N/A 150 psi

Size Range

N/A 2 1/2 to 4 in

Handle Material

N/A Forged Brass

Handle Pins

N/A Zinc-Plated Carbon Steel

Pull Rings

N/A Zinc-Plated Carbon Steel

Safety Clips

N/A Zinc-Plated Carbon Steel

Gaskets

N/A Buna-N

California Proposition 65 Information

California Proposition 65 Information

N/A   This product can expose you to chemicals, including lead, which is known to the State of California to cause cancer or birth defects or other reproductive harm. For more information, go to www.P65warnings.ca.gov/