Series HS1317 Heavy Duty Reinforced Green PVC Water Hose Assemblies
Air/Water and General Purpose Water Hoses Assemblies
Item # |
Size Code |
Nominal ID |
Nominal OD |
Maximum Working Pressure at 122ºF (50ºC) |
Maximum Working Pressure at 70ºF (20ºC) |
Assembled Lengths |
Approx. Wt. per Pkg. |
|---|---|---|---|---|---|---|---|
| HS1317-12X50 | Size Code N/A 12 | Nominal ID N/A 3/4 in19.1 mm | Nominal OD N/A 1.025 in26.0 mm | Maximum Working Pressure at 122ºF (50ºC) N/A 50 psi | Maximum Working Pressure at 70ºF (20ºC) N/A 125 psi | Assembled Lengths N/A 50 ft | Approx. Wt. per Pkg. N/A 11 lb |
| HS1317-12X100 | Size Code N/A 12 | Nominal ID N/A 3/4 in19.1 mm | Nominal OD N/A 1.025 in26.0 mm | Maximum Working Pressure at 122ºF (50ºC) N/A 50 psi | Maximum Working Pressure at 70ºF (20ºC) N/A 125 psi | Assembled Lengths N/A 100 ft | Approx. Wt. per Pkg. N/A 22 lb |
| HS1317-16X50 | Size Code N/A 16 | Nominal ID N/A 1 in25.4 mm | Nominal OD N/A 1.297 in32.9 mm | Maximum Working Pressure at 122ºF (50ºC) N/A 50 psi | Maximum Working Pressure at 70ºF (20ºC) N/A 125 psi | Assembled Lengths N/A 50 ft | Approx. Wt. per Pkg. N/A 15 lb |
| HS1317-16X100 | Size Code N/A 16 | Nominal ID N/A 1 in25.4 mm | Nominal OD N/A 1.297 in32.9 mm | Maximum Working Pressure at 122ºF (50ºC) N/A 50 psi | Maximum Working Pressure at 70ºF (20ºC) N/A 125 psi | Assembled Lengths N/A 100 ft | Approx. Wt. per Pkg. N/A 30 lb |





