Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Temperature Range

Service Temperature [Min]

N/A 25 ºF-4 ºC

Service Temperature [Max]

N/A 150 ºF65 ºC

Nominal Specifications

Size Code

N/A 16

Nominal ID

N/A 1 in25.4 mm

Nominal OD

N/A 1.297 in32.9 mm

Maximum Working Pressure at 122ºF (50ºC)

N/A 50 psi

Maximum Working Pressure at 70ºF (20ºC)

N/A 125 psi

Assembled Lengths

N/A 50 ft

Approx. Wt. per Pkg.

N/A 15 lb

Specifications

Brand

N/A Kuri Tec®

Series

N/A HS1317

Type

N/A Heavy Duty Reinforced Hose Assemblies

Material

N/A PVC

Color

N/A Green

Note

Note

N/A 3/4" Hose assemblies are furnished with heavy-duty Brass GHT, 3/4" M x F fittings. 1" hose assemblies are furnished with 1" NPS pipe thread fittings.

Compliance Footnotes

Compliance Footnotes

N/A Phthalate Free - Manufactured from all phthalate free materials.