Series HSC2960 Polyurethane Self-Store Reinforced Hose Assembly
Air/Water and General Purpose Water Hoses Assemblies
Item # |
Size Code x Length |
Nominal ID |
Nominal OD |
Maximum Working Pressure at 70ºF (20ºC) |
Maximum Working Pressure at 122ºF (50ºC) |
Working Length |
Coil O.D. |
Standard Package |
Approx. Wt. per Pkg. |
|---|---|---|---|---|---|---|---|---|---|
| HSC2960-04X15 | Size Code x Length N/A 04 x 15 | Nominal ID N/A 1/4 in6.5 mm | Nominal OD N/A 0.395 in9.5 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 225 psi | Maximum Working Pressure at 122ºF (50ºC) N/A 125 psi | Working Length N/A 12 ft | Coil O.D. N/A 2 in | Standard Package N/A 10 | Approx. Wt. per Pkg. N/A 6.5 lb |
| HSC2960-04X25 | Size Code x Length N/A 04 x 25 | Nominal ID N/A 1/4 in6.5 mm | Nominal OD N/A 0.395 in9.5 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 225 psi | Maximum Working Pressure at 122ºF (50ºC) N/A 125 psi | Working Length N/A 20 ft | Coil O.D. N/A 2 in | Standard Package N/A 10 | Approx. Wt. per Pkg. N/A 10 lb |
| HSC2960-04X50 | Size Code x Length N/A 04 x 50 | Nominal ID N/A 1/4 in6.5 mm | Nominal OD N/A 0.395 in9.5 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 225 psi | Maximum Working Pressure at 122ºF (50ºC) N/A 125 psi | Working Length N/A 40 ft | Coil O.D. N/A 2 in | Standard Package N/A 1 | Approx. Wt. per Pkg. N/A 2.0 lb |
| HSC2960-06X15 | Size Code x Length N/A 06 x 15 | Nominal ID N/A 3/8 in9.5 mm | Nominal OD N/A 0.570 in14.5 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 225 psi | Maximum Working Pressure at 122ºF (50ºC) N/A 125 psi | Working Length N/A 12 ft | Coil O.D. N/A 3 in | Standard Package N/A 5 | Approx. Wt. per Pkg. N/A 7.0 lb |
| HSC2960-06X25 | Size Code x Length N/A 06 x 25 | Nominal ID N/A 3/8 in9.5 mm | Nominal OD N/A 0.570 in14.5 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 225 psi | Maximum Working Pressure at 122ºF (50ºC) N/A 125 psi | Working Length N/A 20 ft | Coil O.D. N/A 3 in | Standard Package N/A 5 | Approx. Wt. per Pkg. N/A 11 lb |
| HSC2960-06X50 | Size Code x Length N/A 06 x 50 | Nominal ID N/A 3/8 in9.5 mm | Nominal OD N/A 0.570 in14.5 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 225 psi | Maximum Working Pressure at 122ºF (50ºC) N/A 125 psi | Working Length N/A 40 ft | Coil O.D. N/A 3 in | Standard Package N/A 1 | Approx. Wt. per Pkg. N/A 4.0 lb |





