Unit of Measure
Service Temperature Range
Service Temperature [Min] |
N/A -40 ºF-40 ºC |
Service Temperature [Max] |
N/A 185 ºF85 ºC |
Nominal Specifications
Size Code x Length |
N/A 04 x 25 |
Nominal ID |
N/A 1/4 in6.5 mm |
Nominal OD |
N/A 0.395 in9.5 mm |
Maximum Working Pressure at 70ºF (20ºC) |
N/A 225 psi |
Maximum Working Pressure at 122ºF (50ºC) |
N/A 125 psi |
Working Length |
N/A 20 ft |
Coil O.D. |
N/A 2 in |
Standard Package |
N/A 10 |
Approx. Wt. per Pkg. |
N/A 10 lb |
Specifications
Brand |
N/A Kuri Tec® |
Series |
N/A HSC2950 |
Type |
N/A Polyurethane Self-Store Reinforced Hose Assembly |
Material |
N/A Polyurethane |
Note
Note |
N/A Each length of assembled tubing or hose includes a 4" pigtail and a 20" whip end, assembled to 1/4" or optional 3/8" (priced upon request) male NPT permanent crimped swivel brass fittings with rubber bend restrictors. Working length is 80% of nominal length shown. 5/16" & 1/2" ID size tubing is priced upon request. Check for availability. |



