Series HS1171 General Service PVC Pneumatic Air Tool Hose Assemblies
Air/Water and General Purpose Water Hoses Assemblies
Item # |
Standard Stock Colors |
Size Code |
Nominal ID |
Nominal OD |
Maximum Working Pressure at 70ºF (20ºC) |
Maximum Working Pressure at 122ºF (50ºC) |
Approx. Wt. per Pkg. |
Assembled Lengths |
|---|---|---|---|---|---|---|---|---|
| HS1171-04X25 | Standard Stock Colors N/A Yellow | Size Code N/A 04 | Nominal ID N/A 1/4 in6.5 mm | Nominal OD N/A 0.475 in12.1 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 300 psi | Maximum Working Pressure at 122ºF (50ºC) N/A 150 psi | Approx. Wt. per Pkg. N/A 1.9 lb | Assembled Lengths N/A 25 ft |
| HS1171-04X50 | Standard Stock Colors N/A Yellow | Size Code N/A 04 | Nominal ID N/A 1/4 in6.5 mm | Nominal OD N/A 0.475 in12.1 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 300 psi | Maximum Working Pressure at 122ºF (50ºC) N/A 150 psi | Approx. Wt. per Pkg. N/A 3.7 lb | Assembled Lengths N/A 50 ft |
| HS1171-04X100 | Standard Stock Colors N/A Yellow | Size Code N/A 04 | Nominal ID N/A 1/4 in6.5 mm | Nominal OD N/A 0.475 in12.1 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 300 psi | Maximum Working Pressure at 122ºF (50ºC) N/A 150 psi | Approx. Wt. per Pkg. N/A 7.4 lb | Assembled Lengths N/A 100 ft |
| HS1171-06X25 | Standard Stock Colors N/A Yellow | Size Code N/A 06 | Nominal ID N/A 3/8 in9.5 mm | Nominal OD N/A 0.600 in15.2 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 300 psi | Maximum Working Pressure at 122ºF (50ºC) N/A 150 psi | Approx. Wt. per Pkg. N/A 2.60 lb | Assembled Lengths N/A 25 ft |
| HS1171-06X50 | Standard Stock Colors N/A Yellow | Size Code N/A 06 | Nominal ID N/A 3/8 in9.5 mm | Nominal OD N/A 0.600 in15.2 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 300 psi | Maximum Working Pressure at 122ºF (50ºC) N/A 150 psi | Approx. Wt. per Pkg. N/A 5.1 lb | Assembled Lengths N/A 50 ft |
| HS1171-06X100 | Standard Stock Colors N/A Yellow | Size Code N/A 06 | Nominal ID N/A 3/8 in9.5 mm | Nominal OD N/A 0.600 in15.2 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 300 psi | Maximum Working Pressure at 122ºF (50ºC) N/A 150 psi | Approx. Wt. per Pkg. N/A 10.2 lb | Assembled Lengths N/A 100 ft |
| HS1171-08X25 | Standard Stock Colors N/A Yellow | Size Code N/A 08 | Nominal ID N/A 1/2 in12.7 mm | Nominal OD N/A 0.750 in19.1 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 300 psi | Maximum Working Pressure at 122ºF (50ºC) N/A 150 psi | Approx. Wt. per Pkg. N/A 3.50 lb | Assembled Lengths N/A 25 ft |
| HS1171-08X50 | Standard Stock Colors N/A Yellow | Size Code N/A 08 | Nominal ID N/A 1/2 in12.7 mm | Nominal OD N/A 0.750 in19.1 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 300 psi | Maximum Working Pressure at 122ºF (50ºC) N/A 150 psi | Approx. Wt. per Pkg. N/A 7.0 lb | Assembled Lengths N/A 50 ft |
| HS1171-08X100 | Standard Stock Colors N/A Yellow | Size Code N/A 08 | Nominal ID N/A 1/2 in12.7 mm | Nominal OD N/A 0.750 in19.1 mm | Maximum Working Pressure at 70ºF (20ºC) N/A 300 psi | Maximum Working Pressure at 122ºF (50ºC) N/A 150 psi | Approx. Wt. per Pkg. N/A 14 lb | Assembled Lengths N/A 100 ft |





