Unit of Measure
Service Temperature Range
Service Temperature [Min] |
N/A -15 ºF-26 ºC |
Service Temperature [Max] |
N/A 150 ºF65 ºC |
Nominal Specifications
Standard Stock Colors |
N/A Yellow |
Size Code |
N/A 04 |
Nominal ID |
N/A 1/4 in6.5 mm |
Nominal OD |
N/A 0.475 in12.1 mm |
Maximum Working Pressure at 70ºF (20ºC) |
N/A 300 psi |
Maximum Working Pressure at 122ºF (50ºC) |
N/A 150 psi |
Approx. Wt. per Pkg. |
N/A 1.9 lb |
Assembled Lengths |
N/A 25 ft |
Specifications
Brand |
N/A Kuri Tec® |
Series |
N/A HS1171 |
Type |
N/A Pneumatic Air Tool Hose |
Material |
N/A PVC |



